
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The EDS 3100 is a compact electronic pressure switch with integrated digital display for absolute pressure measurement in the low pressure range. It has a ceramic measurement cell with thick-layer strain gauge.
Depending on the particular version, the instrument can have one or two switching outputs, and there is the option of an additional switchable analogue output signal (4 .. 20 mA or 0 .. 10 V). A special design feature of the EDS 3100 is that the display can be moved in two planes. The device can be installed in almost any mounting position and the display can be turned to the optimum position without the usual additional expense of a mechanical adapter.
Depending on the particular version, the instrument can have one or two switching outputs, and there is the option of an additional switchable analogue output signal (4 .. 20 mA or 0 .. 10 V). A special design feature of the EDS 3100 is that the display can be moved in two planes. The device can be installed in almost any mounting position and the display can be turned to the optimum position without the usual additional expense of a mechanical adapter.
Unit of Measure
1
Part Number |
Model Code Description |
Mechanical Connection Type |
Switch Type |
Electrical Connection |
Operating Pressure [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 909641 | N/A EDS 3146-3-01.0-000-F1 | N/A G1/4 A ISO 1179-2, Male | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A Male, M12 x 1 (4 Pole) | N/A 1 bar | |
| 908635 | N/A EDS 3146-3-02.5-000-F1 | N/A G1/4 A ISO 1179-2, Male | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A Male, M12 x 1 (4 Pole) | N/A 2.5 bar | |
| 921281 | N/A EDS 3148-5-01.0-000-E1 | N/A G1/4 A ISO 1179-2, Male | N/A 2 PNP Transistor Switching Output & 1 Analog Output | N/A Male, M12 x 1 (5 Pole) | N/A 1 bar | |
| 909148 | N/A EDS 3186-1-0050-400-F1 | N/A 1/4-18 NPT, Male | N/A 1 PNP Transistor Output | N/A Male, M12 x 1 (4 Pole) | N/A 50 psi | |
| 908842 | N/A EDS 3186-3-0050-400-F1 | N/A 1/4-18 NPT, Male | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A Male, M12 x 1 (4 Pole) | N/A 50 psi | |
| 927800 | N/A EDS 3188-5-0050-400-F1 | N/A 1/4-18 NPT, Male | N/A 2 PNP Transistor Switching Output & 1 Analog Output | N/A Male, M12 x 1 (5 Pole) | N/A 50 psi |
Unit of Measure
1