
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The electronic pressure switch EDS 3300 with a flush membrane was designed specifically for applications in which a standard pressure connection could become blocked, clogged or frozen by the particular medium used. Further applications include processes where the medium changes frequently and any residues could cause mixing or contamination of the media.
Like the standard model, the EDS 3300 with flush membrane has a ceramic measurement cell with a thick film strain gauge for relative pressure measurement in a low pressure range.
Like the standard model, the EDS 3300 with flush membrane has a ceramic measurement cell with a thick film strain gauge for relative pressure measurement in a low pressure range.
Unit of Measure
1
Part Number |
Model Code Description |
Mechanical Connection Type |
Switch Type |
Electrical Connection |
Operating Pressure [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 922961 | N/A EDS 33Z6-3-0016-G01-000 | N/A G1/2 A ISO 1179-2, Male | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A Male, M12 x 1 (4 Pole) | N/A 16 bar | |
| 926929 | N/A EDS 33Z8-5-0050-G02-400 | N/A G1/2 with Additional Front O-Ring Seal | N/A 2 PNP Transistor Switching Output & 1 Analog Output | N/A Male, M12 x 1 (5 Pole) | N/A 50 psi |
Unit of Measure
1