The EDS 3300 is a compact electronic pressure switch with integrated digital display for relative pressure measurement in the low pressure range.

It has a ceramic measurement cell with thick-layer strain gauge. Depending on the particular version, the instrument can have one or two switching outputs, and there is the option of an additional switchable Analog output signal (4 to 20 mA or 0 to 10 V).

A special design feature of the EDS 3300 is that the display can be moved in two planes. The device can be installed in almost any mounting position and the display can be turned to the optimum position without the usual additional expense of a mechanical adapter.
EDS_33XX_PressSwitch
Unit of Measure
1 2 3 

Part Number

Model Code Description

Input Measuring Pressure Range

Input Mechanical Connection Size

Switch Output Type

Electrical Connection

Core Products

908728 N/A EDS 3316-3-0010-000-F1 N/A 10 bar N/A G1/2 B, male N/A 1 PNP Transistor Switching Output & 1 Analog Output N/A Male M12x1, 4 Pole
909473 N/A EDS 3316-3-0016-000-E1 N/A 16 bar N/A G1/2 B, male N/A 1 PNP Transistor Switching Output & 1 Analog Output N/A Male M12x1, 4 Pole
908729 N/A EDS 3316-3-0016-000-F1 N/A 16 bar N/A G1/2 B, male N/A 1 PNP Transistor Switching Output & 1 Analog Output N/A Male M12x1, 4 Pole
920232 N/A EDS 3318-5-0010-000-E1 N/A 10 bar N/A G1/2 B, male N/A 2 PNP Transistor Switching Outputs & 1 Analog Output N/A Male M12x1, 5 Pole
909083 N/A EDS 3318-5-0016-000-F1 N/A 16 bar N/A G1/2 B, male N/A 2 PNP Transistor Switching Outputs & 1 Analog Output N/A Male M12x1, 5 Pole
920231 N/A EDS 3318-5-06,0-000-F1 N/A 6 bar N/A G1/2 B, male N/A 2 PNP Transistor Switching Outputs & 1 Analog Output N/A Male M12x1, 5 Pole
909112 N/A EDS 3346-1-0010-000-E1 N/A 10 bar N/A G1/4 A, male N/A 1 PNP Transistor Switching Output N/A Male M12x1, 4 Pole
908589 N/A EDS 3346-1-0010-000-F1 N/A 10 bar N/A G1/4 A, male N/A 1 PNP Transistor Switching Output N/A Male M12x1, 4 Pole
908363 N/A EDS 3346-1-0016-000-F1 N/A 16 bar N/A G1/4 A, male N/A 1 PNP Transistor Switching Output N/A Male M12x1, 4 Pole
908177 N/A EDS 3346-1-06,0-000-F1 N/A 6 bar N/A G1/4 A, male N/A 1 PNP Transistor Switching Output N/A Male M12x1, 4 Pole
909147 N/A EDS 3346-2-0010-000-E1 N/A 10 bar N/A G1/4 A, male N/A 2 PNP Transistor Switching Outputs N/A Male M12x1, 4 Pole
908560 N/A EDS 3346-2-0010-000-F1 N/A 10 bar N/A G1/4 A, male N/A 2 PNP Transistor Switching Outputs N/A Male M12x1, 4 Pole
908972 N/A EDS 3346-2-0016-000-E1 N/A 16 bar N/A G1/4 A, male N/A 2 PNP Transistor Switching Outputs N/A Male M12x1, 4 Pole
908174 N/A EDS 3346-2-0016-000-F1 N/A 16 bar N/A G1/4 A, male N/A 2 PNP Transistor Switching Outputs N/A Male M12x1, 4 Pole
908718 N/A EDS 3346-2-01.0-000-F1 N/A 1 bar N/A G1/4 A, male N/A 2 PNP Transistor Switching Outputs N/A Male M12x1, 4 Pole
908719 N/A EDS 3346-2-02,5-000-F1 N/A 2.5 bar N/A G1/4 A, male N/A 2 PNP Transistor Switching Outputs N/A Male M12x1, 4 Pole
922068 N/A EDS 3346-2-02.5-000-E1 N/A 2.5 bar N/A G1/4 A, male N/A 2 PNP Transistor Switching Outputs N/A Male M12x1, 4 Pole
909161 N/A EDS 3346-2-06,0-000-E1 N/A 6 bar N/A G1/4 A, male N/A 2 PNP Transistor Switching Outputs N/A Male M12x1, 4 Pole
908178 N/A EDS 3346-2-06,0-000-F1 N/A 6 bar N/A G1/4 A, male N/A 2 PNP Transistor Switching Outputs N/A Male M12x1, 4 Pole
909549 N/A EDS 3346-3-0010-000-E1 N/A 10 bar N/A G1/4 A, male N/A 1 PNP Transistor Switching Output & 1 Analog Output N/A Male M12x1, 4 Pole
908561 N/A EDS 3346-3-0010-000-F1 N/A 10 bar N/A G1/4 A, male N/A 1 PNP Transistor Switching Output & 1 Analog Output N/A Male M12x1, 4 Pole
908534 N/A EDS 3346-3-0016-000-E1 N/A 16 bar N/A G1/4 A, male N/A 1 PNP Transistor Switching Output & 1 Analog Output N/A Male M12x1, 4 Pole
908175 N/A EDS 3346-3-0016-000-F1 N/A 16 bar N/A G1/4 A, male N/A 1 PNP Transistor Switching Output & 1 Analog Output N/A Male M12x1, 4 Pole
908448 N/A EDS 3346-3-02.5-000-F1 N/A 2.5 bar N/A G1/4 A, male N/A 1 PNP Transistor Switching Output & 1 Analog Output N/A Male M12x1, 4 Pole
909318 N/A EDS 3346-3-06,0-000-E1 N/A 6 bar N/A G1/4 A, male N/A 1 PNP Transistor Switching Output & 1 Analog Output N/A Male M12x1, 4 Pole
Unit of Measure
1 2 3