
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The electronic pressure switch EDS 3400 with a flush membrane was designed specifically for applications in which a standard pressure port could become blocked, clogged or frozen by the particular medium used. Further applications include processes where the medium changes frequently and any residues could cause mixing or contamination of the media.
Unit of Measure
1
Part Number |
Model Code Description |
Mechanical Connection Type |
Switch Type |
Electrical Connection |
Operating Pressure [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 921476 | N/A EDS 34Z6-2-0400-G01-000 | N/A G1/2 A ISO 1179-2, Male | N/A 2 PNP Transistor Output | N/A Male, M12 x 1 (4 Pole) | N/A 400 bar | |
| 929116 | N/A EDS 34Z6-3-1000-G04-400 | N/A G1/4 with Additional Front O-Ring Seal | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A Male, M12 x 1 (4 Pole) | N/A 1000 psi | |
| 929117 | N/A EDS 34Z6-3-6000-G04-400 | N/A G1/4 with Additional Front O-Ring Seal | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A Male, M12 x 1 (4 Pole) | N/A 6000 psi | |
| 921465 | N/A EDS 34Z8-5-0040-G01-000 | N/A G1/2 A ISO 1179-2, Male | N/A 2 PNP Transistor Switching Output & 1 Analog Output | N/A Male, M12 x 1 (5 Pole) | N/A 40 bar | |
| 923487 | N/A EDS 34Z8-5-0250-G01-000 | N/A G1/2 A ISO 1179-2, Male | N/A 2 PNP Transistor Switching Output & 1 Analog Output | N/A Male, M12 x 1 (5 Pole) | N/A 250 bar | |
| 924103 | N/A EDS 34Z8-5-0400-G01-000 | N/A G1/2 A ISO 1179-2, Male | N/A 2 PNP Transistor Switching Output & 1 Analog Output | N/A Male, M12 x 1 (5 Pole) | N/A 400 bar |
Unit of Measure
1