
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The EDS 3400 is a compact electronic pressure switch with integrated digital display for relative pressure measurement in the high pressure range.
The instrument has a measurement cell with thin-film strain gauge on a stainless steel membrane. Depending on the particular version, the instrument can have one or two switching outputs, and there is the option of an additional switchable analog output signal (4 .. 20 mA or 0 .. 10 V).
A special design feature of the EDS 3400 is that the display can be moved in two planes. The device can be installed in almost any mounting position and the display can be turned to the optimum position without the usual additional expense of a mechanical adapter.
The instrument has a measurement cell with thin-film strain gauge on a stainless steel membrane. Depending on the particular version, the instrument can have one or two switching outputs, and there is the option of an additional switchable analog output signal (4 .. 20 mA or 0 .. 10 V).
A special design feature of the EDS 3400 is that the display can be moved in two planes. The device can be installed in almost any mounting position and the display can be turned to the optimum position without the usual additional expense of a mechanical adapter.
Part Number |
Model Code Description |
Input Measuring Pressure Range |
Input Mechanical Connection Type |
Switch Output Type |
Electrical Connection |
Core Products |
|---|---|---|---|---|---|---|
| 923670 | N/A EDS 3446-1-0040-004 | N/A 40 bar | N/A G1/4 A ISO 1179-2 | N/A 1 PNP Transistor Switching Output | N/A Male M12x1, 4 Pole | |
| 908160 | N/A EDS 3446-1-0100-000 | N/A 100 bar | N/A G1/4 A ISO 1179-2 | N/A 1 PNP Transistor Switching Output | N/A Male M12x1, 4 Pole | |
| 908163 | N/A EDS 3446-1-0250-000 | N/A 250 bar | N/A G1/4 A ISO 1179-2 | N/A 1 PNP Transistor Switching Output | N/A Male M12x1, 4 Pole | |
| 908167 | N/A EDS 3446-1-0400-000 | N/A 400 bar | N/A G1/4 A ISO 1179-2 | N/A 1 PNP Transistor Switching Output | N/A Male M12x1, 4 Pole | |
| 908169 | N/A EDS 3446-1-0600-000 | N/A 600 bar | N/A G1/4 A ISO 1179-2 | N/A 1 PNP Transistor Switching Output | N/A Male M12x1, 4 Pole | |
| 908157 | N/A EDS 3446-2-0040-000 | N/A 40 bar | N/A G1/4 A ISO 1179-2 | N/A 2 PNP Transistor Switching Outputs | N/A Male M12x1, 4 Pole | |
| 922784 | N/A EDS 3446-2-0040-004 | N/A 40 bar | N/A G1/4 A ISO 1179-2 | N/A 2 PNP Transistor Switching Outputs | N/A Male M12x1, 4 Pole | |
| 908129 | N/A EDS 3446-2-0100-000 | N/A 100 bar | N/A G1/4 A ISO 1179-2 | N/A 2 PNP Transistor Switching Outputs | N/A Male M12x1, 4 Pole | |
| 909295 | N/A EDS 3446-2-0100-004 | N/A 100 bar | N/A G1/4 A ISO 1179-2 | N/A 2 PNP Transistor Switching Outputs | N/A Male M12x1, 4 Pole | |
| 920317 | N/A EDS 3446-2-0100-023 | N/A 100 bar | N/A G1/4 A ISO 1179-2 | N/A 2 PNP Transistor Switching Outputs | N/A Male M12x1, 4 Pole | |
| 925915 | N/A EDS 3446-2-0100-054 | N/A 100 bar | N/A G1/4 A ISO 1179-2 | N/A 2 PNP Transistor Switching Outputs | N/A Male M12x1, 4 Pole | |
| 908164 | N/A EDS 3446-2-0250-000 | N/A 250 bar | N/A G1/4 A ISO 1179-2 | N/A 2 PNP Transistor Switching Outputs | N/A Male M12x1, 4 Pole | |
| 909868 | N/A EDS 3446-2-0250-004 | N/A 250 bar | N/A G1/4 A ISO 1179-2 | N/A 2 PNP Transistor Switching Outputs | N/A Male M12x1, 4 Pole | |
| 908168 | N/A EDS 3446-2-0400-000 | N/A 400 bar | N/A G1/4 A ISO 1179-2 | N/A 2 PNP Transistor Switching Outputs | N/A Male M12x1, 4 Pole | |
| 909809 | N/A EDS 3446-2-0400-019 | N/A 400 bar | N/A G1/4 A ISO 1179-2 | N/A 2 PNP Transistor Switching Outputs | N/A Male M12x1, 4 Pole | |
| 908170 | N/A EDS 3446-2-0600-000 | N/A 600 bar | N/A G1/4 A ISO 1179-2 | N/A 2 PNP Transistor Switching Outputs | N/A Male M12x1, 4 Pole | |
| 908158 | N/A EDS 3446-3-0040-000 | N/A 40 bar | N/A G1/4 A ISO 1179-2 | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A Male M12x1, 4 Pole | |
| 908161 | N/A EDS 3446-3-0100-000 | N/A 100 bar | N/A G1/4 A ISO 1179-2 | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A Male M12x1, 4 Pole | |
| 908165 | N/A EDS 3446-3-0250-000 | N/A 250 bar | N/A G1/4 A ISO 1179-2 | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A Male M12x1, 4 Pole | |
| 909938 | N/A EDS 3446-3-0250-004 | N/A 250 bar | N/A G1/4 A ISO 1179-2 | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A Male M12x1, 4 Pole | |
| 920442 | N/A EDS 3446-3-0250-009 | N/A 250 bar | N/A G1/4 A ISO 1179-2 | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A Male M12x1, 4 Pole | |
| 922845 | N/A EDS 3446-3-0250-046 | N/A 250 bar | N/A G1/4 A ISO 1179-2 | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A Male M12x1, 4 Pole | |
| 908000 | N/A EDS 3446-3-0400-000 | N/A 400 bar | N/A G1/4 A ISO 1179-2 | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A Male M12x1, 4 Pole | |
| 908171 | N/A EDS 3446-3-0600-000 | N/A 600 bar | N/A G1/4 A ISO 1179-2 | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A Male M12x1, 4 Pole | |
| 923469 | N/A EDS 3448-2-0250-049 | N/A 250 bar | N/A G1/4 A ISO 1179-2 | N/A 2 PNP Transistor Switching Outputs | N/A Male M12x1, 5 Pole |