
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The programmable electronic pressure switch in the series EDS 4000 was specially developed to combine the advantages of a compact, robust and cost-effective instrument with the benefits of a programmable pressure switch. The EDS 4000 can be easily programmed using the HYDAC HPG 3000 Programming Unit. Once the programming unit is disconnected from the EDS 4000, the pressure switch retains all the settings. This prevents unauthorized or incorrect adjustment of the settings. The following parameters can be changed:
- Switch point
- Hysteresis
- Switching direction (N/O/N/C)
- Switching delay times
Unit of Measure
1
Part Number |
Model Code Description |
Connection Type |
Switch Type |
Electrical Connection |
Operating Pressure [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 920087 | N/A EDS 4348-0016-1-PP-000-F1 | N/A G1/4 A ISO 1179-2, Male | N/A 1 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 16 bar | |
| 920088 | N/A EDS 4348-06.0-1-PP-000-F1 | N/A G1/4 A ISO 1179-2, Male | N/A 1 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 6 bar | |
| 921989 | N/A EDS 4388-0015-2-PN-000-E1 (PSI) | N/A 1/4-18 NPT, Male | N/A 2 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 15 psi | |
| 922111 | N/A EDS 4388-0050-1-PN-000-F1 (PSI) | N/A 1/4-18 NPT, Male | N/A 1 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 50 psi | |
| 922501 | N/A EDS 4388-0050-1-PP-000-F1 (PSI) | N/A 1/4-18 NPT, Male | N/A 1 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 50 psi | |
| 922676 | N/A EDS 4388-0050-2-PP-000-F1 (PSI) | N/A 1/4-18 NPT, Male | N/A 2 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 50 psi | |
| 922677 | N/A EDS 4388-0500-2-PP-000-F1 (PSI) | N/A 1/4-18 NPT, Male | N/A 2 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 500 psi | |
| 920089 | N/A EDS 4448-0040-1-PP-000 | N/A G1/4 A ISO 1179-2, Male | N/A 1 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 40 bar | |
| 920090 | N/A EDS 4448-0100-1-PP-000 | N/A G1/4 A ISO 1179-2, Male | N/A 1 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 100 bar | |
| 920091 | N/A EDS 4448-0250-1-PP-000 | N/A G1/4 A ISO 1179-2, Male | N/A 1 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 250 bar | |
| 920092 | N/A EDS 4448-0400-1-PP-000 | N/A G1/4 A ISO 1179-2, Male | N/A 1 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 400 bar | |
| 920449 | N/A EDS 4478-4000-1-PP-001 (PSI) | N/A 9/16-18 UNF 2A (SAE 6, Male) | N/A 1 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 4000 psi | |
| 920510 | N/A EDS 4478-6000-2-PP-000 (PSI) | N/A 9/16-18 UNF 2A (SAE 6, Male) | N/A 2 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 6000 psi | |
| 920877 | N/A EDS 4478-3000-1-PP-000 (PSI) | N/A 9/16-18 UNF 2A (SAE 6, Male) | N/A 1 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 3000 psi | |
| 920878 | N/A EDS 4478-6000-1-PP-000 (PSI) | N/A 9/16-18 UNF 2A (SAE 6, Male) | N/A 1 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 6000 psi | |
| 920879 | N/A EDS 4478-1000-1-PP-000 (PSI) | N/A 9/16-18 UNF 2A (SAE 6, Male) | N/A 1 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 1000 psi | |
| 920962 | N/A EDS 4488-0500-2-PP-000 (PSI) | N/A 9/16-18 UNF 2A (SAE 6, Male) | N/A 2 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 500 psi | |
| 922109 | N/A EDS 4478-3000-1-PN-000 (PSI) | N/A 9/16-18 UNF 2A (SAE 6, Male) | N/A 1 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 3000 psi | |
| 922369 | N/A EDS 4468-3000-1-PP-000 (PSI) | N/A 9/16-18 UNF 2A (SAE 6, Male) | N/A 1 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 3000 psi | |
| 922675 | N/A EDS 4478-3000-2-PP-000 (PSI) | N/A 9/16-18 UNF 2A (SAE 6, Male) | N/A 2 PNP Transistor Output | N/A Male M12, 5 Pole | N/A 3000 psi |
Unit of Measure
1