
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
IO-Link is the communication between the sensor/actuator (IO-Link device) and an IO-Link master based on a point-topoint interface. This technology has been integrated into the pressure switch series EDS 820.
Unit of Measure
1
Part Number |
Model Code Description |
Connection Size |
Electrical Connection |
Operating Pressure [Max] |
Core Products |
|---|---|---|---|---|---|
| 923503 | N/A EDS 824-F31-0250-000 | N/A G1/4 A ISO 1179-2 with 0.5 mm orifice | N/A Male M12 x 1, 4 Pole | N/A 250 bar | |
| 925909 | N/A EDS 824-F31-0400-000 | N/A G1/4 A ISO 1179-2 with 0.5 mm orifice | N/A Male M12 x 1, 4 Pole | N/A 400 bar | |
| 926371 | N/A EDS 827-06000-F31-000(PSI) | N/A G1/4 A ISO 1179-2 with 0.5 mm orifice | N/A Male M12 x 1, 4 Pole | N/A 6000 psi |
Unit of Measure
1