
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
EDS 8000 is an electronic pressure switch in compact design which is simple to adjust. Models with one or two transistor outputs (PNP or NPN) are available.
The switch points are set using the two keys and a four-digit display. During operation the switching position is indicated by either a red or a green backlight in the display.
For optimum adaptation to a particular application, the instrument has many additional adjustment parameters, e.g. switching delay times, N/O/N/C function of the outputs.
EDS 8000 is available in various pressure ranges between 0 to 25 bar and 0 to 600 bar.
The switch points are set using the two keys and a four-digit display. During operation the switching position is indicated by either a red or a green backlight in the display.
For optimum adaptation to a particular application, the instrument has many additional adjustment parameters, e.g. switching delay times, N/O/N/C function of the outputs.
EDS 8000 is available in various pressure ranges between 0 to 25 bar and 0 to 600 bar.
Unit of Measure
1
Part Number |
Model Code Description |
Input Measuring Pressure Range |
Input Mechanical Connection Size |
Switch Output Type |
Electrical Connection |
Core Products |
|---|---|---|---|---|---|---|
| 920856 | N/A EDS 8446-1-0025-000 | N/A 25 bar | N/A G1/4 A, male | N/A 1 PNP Transistor Switching Output |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
|
| 920857 | N/A EDS 8446-1-0040-000 | N/A 40 bar | N/A G1/4 A, male | N/A 1 PNP Transistor Switching Output |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
|
| 920859 | N/A EDS 8446-1-0100-000 | N/A 100 bar | N/A G1/4 A, male | N/A 1 PNP Transistor Switching Output |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
|
| 920860 | N/A EDS 8446-1-0250-000 | N/A 250 bar | N/A G1/4 A, male | N/A 1 PNP Transistor Switching Output |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
|
| 920563 | N/A EDS 8446-1-0400-000 | N/A 400 bar | N/A G1/4 A, male | N/A 1 PNP Transistor Switching Output |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
|
| 920770 | N/A EDS 8446-2-0025-000 | N/A 25 bar | N/A G1/4 A, male | N/A 2 PNP Transistor Switching Outputs |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
|
| 920858 | N/A EDS 8446-2-0040-000 | N/A 40 bar | N/A G1/4 A, male | N/A 2 PNP Transistor Switching Outputs |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
|
| 920774 | N/A EDS 8446-2-0100-000 | N/A 100 bar | N/A G1/4 A, male | N/A 2 PNP Transistor Switching Outputs |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
|
| 920794 | N/A EDS 8446-2-0400-000 | N/A 400 bar | N/A G1/4 A, male | N/A 2 PNP Transistor Switching Outputs |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
|
| 921469 | N/A EDS 8446-2-0400-002 | N/A 400 bar | N/A G1/4 A, male | N/A 2 PNP Transistor Switching Outputs |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
|
| 923172 | N/A EDS 8446-2-0400-081 | N/A 400 bar | N/A G1/4 A, male | N/A 2 PNP Transistor Switching Outputs |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
|
| 920863 | N/A EDS 8446-2-0600-000 | N/A 600 bar | N/A G1/4 A, male | N/A 2 PNP Transistor Switching Outputs |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
|
| 921100 | N/A EDS 8476-2-0500-400 | N/A 500 psi | N/A 9/16-18 UNF 2A (SAE-6 male) | N/A 2 PNP Transistor Switching Outputs |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
|
| 921101 | N/A EDS 8476-2-1000-400 | N/A 1000 psi | N/A 9/16-18 UNF 2A (SAE-6 male) | N/A 2 PNP Transistor Switching Outputs |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
|
| 921102 | N/A EDS 8476-2-3000-400 | N/A 3000 psi | N/A 9/16-18 UNF 2A (SAE-6 male) | N/A 2 PNP Transistor Switching Outputs |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
|
| 921103 | N/A EDS 8476-2-6000-400 | N/A 6000 psi | N/A 9/16-18 UNF 2A (SAE-6 male) | N/A 2 PNP Transistor Switching Outputs |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
|
| 921104 | N/A EDS 8476-2-9000-400 | N/A 9000 psi | N/A 9/16-18 UNF 2A (SAE-6 male) | N/A 2 PNP Transistor Switching Outputs |
N/A
Male M12x1, 4 Pole (Mating Connector Not Supplied) |
Unit of Measure
1