
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Pressure Transmitter HDA 4400 with a flush membrane was designed specifically for applications in which a standard pressure port could become blocked, clogged or frozen by the particular medium used. Further applications include processes where the medium changes regularly and any residues could cause mixing or contamination of the media. Like the standard model, the HDA 4400 with flush membrane has a pressure measurement cell with a thin-film strain gauge on a Stainless Steel membrane for relative pressure measurement in the high pressure range.
Unit of Measure
1
Part Number |
Model Code Description |
Connection Type |
Output Signal |
Electrical Connection |
Operating Pressure [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 924392 | N/A HDA 44Z5-A-0040-G04-000 | N/A G1/4 with Additional Front O-Ring Seal | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 40 bar | |
| 922532 | N/A HDA 44Z6-A-0100-G01-000 | N/A G1/2 A, ISO 1179-2 | N/A 4 to 20 mA | N/A Male, M12 x 1, 4 Pole | N/A 100 bar | |
| 922533 | N/A HDA 44Z6-A-0250-G01-031(160BAR) | N/A G1/2 A, ISO 1179-2 | N/A 4 to 20 mA | N/A Male, M12 x 1, 4 Pole | N/A 160 bar | |
| 928557 | N/A HDA 44Z6-A-0300-G01-000(PSI) | N/A G1/2 A, ISO 1179-2 | N/A 4 to 20 mA | N/A Male, M12 x 1, 4 Pole | N/A 300 psi | |
| 927840 | N/A HDA 44Z6-A-0300-G02-000(PSI) | N/A G1/2 with Additional Front O-Ring Seal | N/A 4 to 20 mA | N/A Male, M12 x 1, 4 Pole | N/A 300 psi | |
| 923715 | N/A HDA 44Z6-A-0400-G01-000 | N/A G1/2 A, ISO 1179-2 | N/A 4 to 20 mA | N/A Male, M12 x 1, 4 Pole | N/A 400 bar | |
| 922342 | N/A HDA 44Z6-A-0400-G12-000 | N/A G1/2 with Additional Front O-Ring Seal and Cooling Section | N/A 4 to 20 mA | N/A Male, M12 x 1, 4 Pole | N/A 400 bar | |
| 923285 | N/A HDA 44Z6-A-0500-G01-000(PSI) | N/A G1/2 A, ISO 1179-2 | N/A 4 to 20 mA | N/A Male, M12 x 1, 4 Pole | N/A 500 psi |
Unit of Measure
1