
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
1
Part Number |
Model Code Description |
Mechanical Connection Size |
Output Signal |
Electrical Connection |
Input Measuring Pressure Range |
Core Products |
|---|---|---|---|---|---|---|
| 927781 | N/A HDA 44C6-A-0016-EN9-H00 | N/A SF250CX20, Autoclave | N/A 4 to 20 mA | N/A Male M12, 4 Pole | N/A 0 to 16 bar | |
| 926739 | N/A HDA 44C6-A-0200-EN1-H00 | N/A SF250CX20, Autoclave | N/A 4 to 20 mA | N/A Male M12, 4 Pole | N/A 0 to 200 bar | |
| 927672 | N/A HDA 44C6-A-1050-CNB-H00 | N/A SF250CX20, Autoclave | N/A 4 to 20 mA | N/A Male M12, 4 Pole | N/A 0 to 1050 bar | |
| 927257 | N/A HDA 44C6-A-1050-EN9-H00 | N/A SF250CX20, Autoclave | N/A 4 to 20 mA | N/A Male M12, 4 Pole | N/A 0 to 1050 bar | |
| 927013 | N/A HDA 44C6-AA-1050-1050-EN9-H00 | N/A SF250CX20, Autoclave | N/A 4 to 20 mA for Signal 1 and 20 to 4 mA for Signal 2 | N/A Male M12, 4 Pole | N/A 0 to 1050 bar | |
| 928905 | N/A HDA 44G6-A-0016-CNB-H00 | N/A G1/4, Male DIN EN 837 | N/A 4 to 20 mA | N/A Male M12, 4 Pole | N/A 0 to 16 bar | |
| 927259 | N/A HDA 44G6-A-0016-EN9-H00 | N/A G1/4, Male DIN EN 837 | N/A 4 to 20 mA | N/A Male M12, 4 Pole | N/A 0 to 16 bar | |
| 929300 | N/A HDA 44G6-A-0025-CNB-H00 | N/A G1/4, Male DIN EN 837 | N/A 4 to 20 mA | N/A Male M12, 4 Pole | N/A 0 to 25 bar | |
| 928906 | N/A HDA 44G6-A-0200-CNB-H00 | N/A G1/4, Male DIN EN 837 | N/A 4 to 20 mA | N/A Male M12, 4 Pole | N/A 0 to 200 bar | |
| 928388 | N/A HDA 44G6-A-0200-EN9-H00 | N/A G1/4, Male DIN EN 837 | N/A 4 to 20 mA | N/A Male M12, 4 Pole | N/A 0 to 200 bar | |
| 928907 | N/A HDA 44G6-A-0400-CNB-H00 | N/A G1/4, Male DIN EN 837 | N/A 4 to 20 mA | N/A Male M12, 4 Pole | N/A 0 to 400 bar | |
| 928389 | N/A HDA 44G6-A-0400-EN9-H00 | N/A G1/4, Male DIN EN 837 | N/A 4 to 20 mA | N/A Male M12, 4 Pole | N/A 0 to 400 bar |
Unit of Measure
1