
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The pressure transmitter series HDA 4100 has a ceramic pressure measurement cell with thick-layer strain gauge which has been specially developed for measuring absolute pressure in the low-pressure range. The output signals 4 .. 20 mA or 0 .. 10 V allow connection of all HYDAC ELECTRONIC GMBH measurement and control devices as well as industry standard open- and closed-loop control instruments. The main fields of application are low pressure applications in hydraulics and pneumatics, particularly in refrigeration and air-conditioning technology and pharmaceutical industries.
Unit of Measure
1
Part Number |
Model Code Description |
Mechanical Connection Type |
Output Signal |
Electrical Connection |
Operating Pressure [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 928095 | N/A HDA 4145-A-02.5-000-E1 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 2.5 bar | |
| 909079 | N/A HDA 4145-A-02.5-000-F1 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 2.5 bar | |
| 909789 | N/A HDA 4146-A-0020-000-F1(PSI) | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, M12 x 1, 4 Pole | N/A 20 psi | |
| 928270 | N/A HDA 4146-B-01.0-000-F1 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, M12 x 1, 4 Pole | N/A 1 bar | |
| 924513 | N/A HDA 4175-A-0020-000-F1(PSI) | N/A 9/16-18 UNF 2A (SAE 6 Male) | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 20 psi | |
| 924514 | N/A HDA 4176-A-0020-000-F1(PSI) | N/A 9/16-18 UNF 2A (SAE 6 Male) | N/A 4 to 20 mA | N/A Male, M12 x 1, 4 Pole | N/A 20 psi | |
| 908970 | N/A HDA 4185-A-0015-000-F1 (PSI) | N/A 1/4-18 NPT, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 15 psi | |
| 908916 | N/A HDA 4185-A-0050-000-F1 (PSI) | N/A 1/4-18 NPT, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 50 psi | |
| 909510 | N/A HDA 4185-B-0050-000-F1(PSI) | N/A 1/4-18 NPT, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 50 psi | |
| 925104 | N/A HDA 4185-B-0075-000-F1 | N/A 1/4-18 NPT, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 75 psi | |
| 922761 | N/A HDA 4186-A-0015-000-F1(PSI) | N/A 1/4-18 NPT, Male | N/A 4 to 20 mA | N/A Male, M12 x 1, 4 Pole | N/A 15 psi | |
| 908944 | N/A HDA 4186-B-0015-000-F1 (PSI) | N/A 1/4-18 NPT, Male | N/A 4 to 20 mA | N/A Male, M12 x 1, 4 Pole | N/A 15 psi | |
| 922559 | N/A HDA 4186-B-0050-F1 (PSI) | N/A 1/4-18 NPT, Male | N/A 4 to 20 mA | N/A Male, M12 x 1, 4 Pole | N/A 50 psi |
Unit of Measure
1