
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
This pressure transmitter has been specially developed for shipbuilding applications and is based on the HDA 4000 series.
The HDA 4100 has a ceramic measurement cell with thick-layer strain gauge for measuring absolute pressure in the low pressure range.
The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA. The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid Stainless Steel housing.
The HDA 4100 has a ceramic measurement cell with thick-layer strain gauge for measuring absolute pressure in the low pressure range.
The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA. The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid Stainless Steel housing.
Unit of Measure
1
Part Number |
Model Code Description |
Mechanical Connection Type |
Output Signal |
Electrical Connection |
Operating Pressure [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 921184 | N/A HDA 4145-A-01,0-S00-F1 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 1 bar | |
| 926868 | N/A HDA 4146-A-02,5-S00-F1 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, M12 x 1, 4 Pole | N/A 2.5 bar |
Unit of Measure
1