
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
This pressure transmitter has been specially developed for shipbuilding applications and is based on the HDA 4000 series.
The HDA 4300 has a ceramic measurement cell with thick-layer strain gauge for measuring relative pressure in the low pressure range.
The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA. The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid Stainless Steel housing.
The HDA 4300 has a ceramic measurement cell with thick-layer strain gauge for measuring relative pressure in the low pressure range.
The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA. The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid Stainless Steel housing.
Unit of Measure
1
Part Number |
Model Code Description |
Connection Type |
Output Signal |
Electrical Connection |
Operating Pressure [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 921956 | N/A HDA 4385-A-0100-S00-F1(PSI) | N/A 1/4-18 NPT, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 100 psi | |
| 922186 | N/A HDA 4385-A-0250-S00-E1(PSI) | N/A 1/4-18 NPT, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 250 psi |
Unit of Measure
1