The pressure transmitter series HDA 4300 has a ceramic pressure measurement cell with a thick-film strain gauge which has been specially developed for measuring relative pressure in the low pressure range.

The output signals 4 to 20 mA or 0 to 10 V allow connection of all HYDAC ELECTRONIC GMBH measurement and control devices as well as industry standard control and monitoring instruments.

The main areas of application are low-pressure applications in hydraulics and pneumatics, particularly in refrigeration and air conditioning technology, the food and pharmaceutical industries.
HDA4300.jpg
Unit of Measure
1 2 3 

Part Number

Model Code Description

Mechanical Connection Type

Output Signal

Electrical Connection

Input Measuring Range

Core Products

908449 N/A HDA 4345-A-0010-000-F1 N/A G1/4 A ISO 1179-2, Male N/A 4 to 20 mA N/A Male, 3 Pole + PE, EN175301-803 (DIN 43650) (Connector Supplied) N/A 10 bar
908587 N/A HDA 4345-A-0016-000-F1 N/A G1/4 A ISO 1179-2, Male N/A 4 to 20 mA N/A Male, 3 Pole + PE, EN175301-803 (DIN 43650) (Connector Supplied) N/A 16 bar
922493 N/A HDA 4345-A-01.0-000-E1 N/A G1/4 A ISO 1179-2, Male N/A 4 to 20 mA N/A Male, 3 Pole + PE, EN175301-803 (DIN 43650) (Connector Supplied) N/A 1 bar
908586 N/A HDA 4345-A-02.5-000-F1 N/A G1/4 A ISO 1179-2, Male N/A 4 to 20 mA N/A Male, 3 Pole + PE, EN175301-803 (DIN 43650) (Connector Supplied) N/A 2.5 bar
909699 N/A HDA 4345-B-0025-000-F1 N/A G1/4 A ISO 1179-2, Male N/A 0 to 10 V N/A Male, 3 Pole + PE, EN175301-803 (DIN 43650) (Connector Supplied) N/A 25 bar
908957 N/A HDA 4346-A-0009-000-F1 N/A G1/4 A ISO 1179-2, Male N/A 4 to 20 mA N/A Male M12 x 1, 4 Pole (Connector Not Supplied) N/A -1 to 9 bar
908462 N/A HDA 4346-A-0010-000-F1 N/A G1/4 A ISO 1179-2, Male N/A 4 to 20 mA N/A Male M12 x 1, 4 Pole (Connector Not Supplied) N/A 10 bar
920743 N/A HDA 4346-A-0010-S00-F1 N/A G1/4 A ISO 1179-2, Male N/A 4 to 20 mA N/A Male M12 x 1, 4 Pole (Connector Not Supplied) N/A 10 bar
908431 N/A HDA 4346-A-0016-000-E1 N/A G1/4 A ISO 1179-2, Male N/A 4 to 20 mA N/A Male M12 x 1, 4 Pole (Connector Not Supplied) N/A 16 bar
908390 N/A HDA 4346-A-0016-000-F1 N/A G1/4 A ISO 1179-2, Male N/A 4 to 20 mA N/A Male M12 x 1, 4 Pole (Connector Not Supplied) N/A 16 bar
908954 N/A HDA 4346-A-04,0-000-F1 N/A G1/4 A ISO 1179-2, Male N/A 4 to 20 mA N/A Male M12 x 1, 4 Pole (Connector Not Supplied) N/A 4 bar
908961 N/A HDA 4346-B-02.5-000-F1 N/A G1/4 A ISO 1179-2, Male N/A 0 to 10 V N/A Male M12 x 1, 4 Pole (Connector Not Supplied) N/A 2.5 bar
908964 N/A HDA 4346-B-06.0-000-F1 N/A G1/4 A ISO 1179-2, Male N/A 0 to 10 V N/A Male M12 x 1, 4 Pole (Connector Not Supplied) N/A 6 bar
909331 N/A HDA 4385-A-0015-000-F1(psi) N/A 1/4" NPT, Male N/A 4 to 20 mA N/A Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied) N/A 15 psi
908713 N/A HDA 4385-A-0030-000-F1 (psi) N/A 1/4" NPT, Male N/A 4 to 20 mA N/A Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied) N/A 30 psi
908917 N/A HDA 4385-A-0050-000-F1 (psi) N/A 1/4" NPT, Male N/A 4 to 20 mA N/A Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied) N/A 50 psi
909588 N/A HDA 4385-A-0100-000-F1 N/A 1/4" NPT, Male N/A 4 to 20 mA N/A Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied) N/A 100 psi
909149 N/A HDA 4385-A-0150-000-F1(psi) N/A 1/4" NPT, Male N/A 4 to 20 mA N/A Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied) N/A 150 psi
908593 N/A HDA 4385-A-0250-000-F1 (psi) N/A 1/4" NPT, Male N/A 4 to 20 mA N/A Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied) N/A 250 psi
908594 N/A HDA 4385-A-0500-000-F1 (psi) N/A 1/4" NPT, Male N/A 4 to 20 mA N/A Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied) N/A 500 psi
924393 N/A HDA 4385-B-0015-000-F1(psi) N/A 1/4" NPT, Male N/A 0 to 10 V N/A Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied) N/A 15 psi
920137 N/A HDA 4385-B-0030-000-F1(psi) N/A 1/4" NPT, Male N/A 0 to 10 V N/A Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied) N/A 30 psi
924650 N/A HDA 4385-B-0050-000-F1(psi) N/A 1/4" NPT, Male N/A 0 to 10 V N/A Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied) N/A 50 psi
921063 N/A HDA 4385-B-0100-F1 N/A 1/4" NPT, Male N/A 0 to 10 V N/A Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied) N/A 100 psi
923871 N/A HDA 4385-B-0135-000-F1(PSI) N/A 1/4" NPT, Male N/A 0 to 10 V N/A Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied) N/A -14.5 to 135.5 psi
Unit of Measure
1 2 3