
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
This pressure transmitter has been specially developed for shipbuilding applications and is based on the HDA 4000 series.
The HDA 4400 is designed to measure relative pressures in the high pressure range by means of its sensor measurement cell with thin-film strain gauge on a Stainless Steel membrane.
The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA. The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid Stainless Steel housing.
The HDA 4400 is designed to measure relative pressures in the high pressure range by means of its sensor measurement cell with thin-film strain gauge on a Stainless Steel membrane.
The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA. The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid Stainless Steel housing.
Unit of Measure
1
Part Number |
Model Code Description |
Mechanical Connection Type |
Output Signal |
Electrical Connection |
Operating Pressure [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 909948 | N/A HDA 4445-A-0040-S00 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 40 bar | |
| 925054 | N/A HDA 4445-A-0060-S00 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 60 bar | |
| 909453 | N/A HDA 4445-A-0250-S00 (250 BAR) | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 250 bar | |
| 909643 | N/A HDA 4445-A-0400-S00 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 400 bar | |
| 921531 | N/A HDA 4446-A-0006-S00 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, M12 x 1, 4 Pole | N/A 6 bar | |
| 923291 | N/A HDA 4476-A-0500-S00(PSI) | N/A 9/16-18 UNF 2A (SAE 6 Male) | N/A 4 to 20 mA | N/A Male, M12 x 1, 4 Pole | N/A 500 psi | |
| 923290 | N/A HDA 4476-A-6000-S00(PSI) | N/A 9/16-18 UNF 2A (SAE 6 Male) | N/A 4 to 20 mA | N/A Male, M12 x 1, 4 Pole | N/A 6000 psi |
Unit of Measure
1