
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The pressure transmitter series HDA 4400 has a pressure measurement cell with thin-film strain gauge on a stainless steel membrane.
The output signals 4 to 20 mA or 0 to 10 V enable connection to all measurement and control devices of HYDAC ELECTRONIC GMBH as well as standard evaluation systems (e.g. PLC controls).
The main fields of application are in mobile or industrial hydraulics and pneumatics.
The output signals 4 to 20 mA or 0 to 10 V enable connection to all measurement and control devices of HYDAC ELECTRONIC GMBH as well as standard evaluation systems (e.g. PLC controls).
The main fields of application are in mobile or industrial hydraulics and pneumatics.
Part Number |
Model Code Description |
Mechanical Connection Type |
Output Signal |
Electrical Connection |
Input Measuring Range |
Core Products |
|---|---|---|---|---|---|---|
| 907319 | N/A HDA 4444-A-060-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied) | N/A 60 bar | |
| 907291 | N/A HDA 4444-A-100-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied) | N/A 100 bar | |
| 907363 | N/A HDA 4444-A-250-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied) | N/A 250 bar | |
| 906816 | N/A HDA 4444-A-400-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied) | N/A 400 bar | |
| 907298 | N/A HDA 4444-A-600-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied) | N/A 600 bar | |
| 907294 | N/A HDA 4444-B-060-000 | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 10 V | N/A Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied) | N/A 60 bar | |
| 907297 | N/A HDA 4444-B-400-000 | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 10 V | N/A Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied) | N/A 400 bar | |
| 909046 | N/A HDA 4444-B-400-031(350bar) | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 10 V | N/A Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied) | N/A 350 bar | |
| 907171 | N/A HDA 4445-A-016-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 16 bar | |
| 925589 | N/A HDA 4445-A-016-031 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 16 bar | |
| 907024 | N/A HDA 4445-A-060-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 60 bar | |
| 907088 | N/A HDA 4445-A-100-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 100 bar | |
| 909759 | N/A HDA 4445-A-160-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 160 bar | |
| 906995 | N/A HDA 4445-A-250-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 250 bar | |
| 906209 | N/A HDA 4445-A-400-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 400 bar | |
| 909282 | N/A HDA 4445-A-400-185 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 400 bar | |
| 909755 | N/A HDA 4445-A-400-188 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 400 bar | |
| 907292 | N/A HDA 4445-A-600-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 600 bar | |
| 907299 | N/A HDA 4445-B-016-000 | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 10 V | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 16 bar | |
| 906449 | N/A HDA 4445-B-040-004 | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 10 V | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 40 bar | |
| 906502 | N/A HDA 4445-B-060-000 | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 10 V | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 60 bar | |
| 907006 | N/A HDA 4445-B-100-000 | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 10 V | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 100 bar | |
| 906838 | N/A HDA 4445-B-250-000 | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 10 V | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 250 bar | |
| 922394 | N/A HDA 4445-B-250-000+PP | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 10 V | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 250 bar | |
| 906450 | N/A HDA 4445-B-250-004 | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 10 V | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 250 bar |