
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
To extend the number of sensors on the HMG 4000, the special CAN-based HCSI sensors were developed. The HCSI sensors, easily identified by their red type label, are automatically recognized along with all their characteristics by the HMG 4000. Up to 28 HCSI sensors can be connected to the HMG 4000 via the Y-distributor (available as an accessory) to set up an HMG-internal bus system.
Unit of Measure
1
Part Number |
Model Code Description |
Mechanical Connection Size |
Output Signal |
Electrical Connection |
Measuring Range |
Core Products |
|---|---|---|---|---|---|---|
| 925287 | N/A HDA 4748-HC-0009-000(- 1 ... 9 BAR) | N/A G 1/4 A, Male |
N/A
HCSI (HYDAC CAN Sensor Interface) Automatic sensor recognition |
N/A Male M12 x 1, 5 Pole | N/A -1 to 9 bar | |
| 925298 | N/A HDA 4748-HC-0016-000 | N/A G 1/4 A, Male |
N/A
HCSI (HYDAC CAN Sensor Interface) Automatic sensor recognition |
N/A Male M12 x 1, 5 Pole | N/A 0 to 16 bar | |
| 925305 | N/A HDA 4748-HC-0060-000 | N/A G 1/4 A, Male |
N/A
HCSI (HYDAC CAN Sensor Interface) Automatic sensor recognition |
N/A Male M12 x 1, 5 Pole | N/A 0 to 60 bar | |
| 925299 | N/A HDA 4748-HC-0100-000 | N/A G 1/4 A, Male |
N/A
HCSI (HYDAC CAN Sensor Interface) Automatic sensor recognition |
N/A Male M12 x 1, 5 Pole | N/A 0 to 100 bar | |
| 925304 | N/A HDA 4748-HC-0250-000 | N/A G 1/4 A, Male |
N/A
HCSI (HYDAC CAN Sensor Interface) Automatic sensor recognition |
N/A Male M12 x 1, 5 Pole | N/A 0 to 250 bar | |
| 925303 | N/A HDA 4748-HC-0400-000 | N/A G 1/4 A, Male |
N/A
HCSI (HYDAC CAN Sensor Interface) Automatic sensor recognition |
N/A Male M12 x 1, 5 Pole | N/A 0 to 400 bar | |
| 925301 | N/A HDA 4748-HC-0600-000 | N/A G 1/4 A, Male |
N/A
HCSI (HYDAC CAN Sensor Interface) Automatic sensor recognition |
N/A Male M12 x 1, 5 Pole | N/A 0 to 600 bar | |
| 925300 | N/A HDA 4748-HC-1000-000 | N/A G 1/4 A, Male |
N/A
HCSI (HYDAC CAN Sensor Interface) Automatic sensor recognition |
N/A Male M12 x 1, 5 Pole | N/A 0 to 1000 bar |
Unit of Measure
1