
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
This pressure transmitter has been specially developed for shipbuilding applications and is based on the HDA 4000 series.
The HDA 4700 is designed to measure relative pressures in the high pressure range by means of its sensor measurement cell with thin-film strain gauge on a Stainless Steel membrane.
The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA.
The HDA 4700 is designed to measure relative pressures in the high pressure range by means of its sensor measurement cell with thin-film strain gauge on a Stainless Steel membrane.
The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA.
Unit of Measure
1
Part Number |
Model Code Description |
Mechanical Connection Type |
Output Signal |
Electrical Connection |
Operating Pressure [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 909497 | N/A HDA 4745-A-0006-S00 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 6 bar | |
| 908794 | N/A HDA 4745-A-0016-S00 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 16 bar | |
| 909291 | N/A HDA 4745-A-0250-S00 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 250 bar | |
| 909551 | N/A HDA 4745-A-060-S00 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 60 bar | |
| 909098 | N/A HDA 4745-A-0600-S00 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 600 bar | |
| 909468 | N/A HDA 4745-A-400-S00 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 400 bar | |
| 921596 | N/A HDA 4775-A-1500-S00(PSI) | N/A 9/16-18 UNF 2A (SAE 6 Male) | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 1500 psi | |
| 921579 | N/A HDA 4775-A-5000-S00(PSI) | N/A 9/16-18 UNF 2A (SAE 6 Male) | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 5000 psi | |
| 2084117 | N/A HDA 4785-A-006-S00 | N/A 1/4-18 NPT Male (with Adapter) | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 6 bar | |
| 2077502 | N/A HDA 4785-A-016-S00 | N/A 1/4-18 NPT Male (with Adapter) | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 16 bar | |
| 2084730 | N/A HDA 4785-A-060-S00 | N/A 1/4-18 NPT Male (with Adapter) | N/A 4 to 20 mA | N/A Male, EN175301-803, 3 Pole + PE | N/A 60 bar |
Unit of Measure
1