
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
This version of the pressure transmitter series HDA 4700 has been specially developed for use in safety circuits/safety functions as part of the functional safety of machinery and equipment up to PL d - Cat 3 (in accordance with ISO 13849).
The pressure transmitters are designed with two channels. Each channel consists of a sensor element and evaluation electronics.
As a result, the pressure transmitter develops two separate and independent output signals in proportion to the pressure.
The safety function is tested by evaluating and comparing the two analogue output signals in a higher-level system.
The main fields of application are as sensor elements in mobile, safety-oriented systems such as load torque displays, load torque limitation in truck-mounted cranes or working platforms and much more.
The pressure transmitters are designed with two channels. Each channel consists of a sensor element and evaluation electronics.
As a result, the pressure transmitter develops two separate and independent output signals in proportion to the pressure.
The safety function is tested by evaluating and comparing the two analogue output signals in a higher-level system.
The main fields of application are as sensor elements in mobile, safety-oriented systems such as load torque displays, load torque limitation in truck-mounted cranes or working platforms and much more.
Unit of Measure
1
Part Number |
Model Code Description |
Measuring Range for Signal 1 and 2 |
Mechanical Connection Size |
Output Signal |
Electrical Connection |
Core Products |
|---|---|---|---|---|---|---|
| 922445 | N/A HDA 4746-CC-0400-0400-Pd-000 | N/A 0 to 400 bar | N/A G1/4 | N/A 4-20 mA for signal 1 and signal 2. 3 conductor | N/A Male 4 Pole M12 | |
| 922522 | N/A HDA 4746-CC-0250-0250-Pd-000 | N/A 0 to 250 bar | N/A G1/4 | N/A 4-20 mA for signal 1 and signal 2. 3 conductor | N/A Male 4 Pole M12 | |
| 922344 | N/A HDA 4746-CC-0100-0100-Pd-000 | N/A 0 to 100 bar | N/A G1/4 | N/A 4-20 mA for signal 1 and signal 2. 3 conductor | N/A Male 4 Pole M12 | |
| 926626 | N/A HDA 474V-CC-0250-0250-Pd-000 | N/A 0 to 250 bar | N/A G1/4 | N/A 4-20 mA for signal 1 and signal 2. 3 conductor | N/A Male 4 Pole Deutsch DT04-4P | |
| 928273 | N/A HDA 476V-CC-5000-5000-Pd-000(psi) | N/A 0 to 5000 psi | N/A SAE-4 | N/A 4-20 mA for signal 1 and signal 2. 3 conductor | N/A Male 4 Pole Deutsch DT04-4P |
Unit of Measure
1