
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The pressure transmitter series HDA 4700 has a very accurate and robust sensor cell with a thin-film strain gauge on a stainless steel membrane.
The output signals 4 .. 20 mA or 0 .. 10 V enable connection to all measurement and control devices of HYDAC ELECTRONIC GMBH as well as standard evaluation systems (e.g. PLC controls).
The main fields of application are in mobile and industrial hydraulics and pneumatics.
Part Number |
Model Code Description |
Mechanical Connection Size |
Output Signal |
Electrical Connection |
Input Measuring Pressure Range |
Core Products |
|---|---|---|---|---|---|---|
| 907304 | N/A HDA 4745-A-006-000 | N/A G 1/4 A, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 6 bar | |
| 907278 | N/A HDA 4745-A-016-000 | N/A G 1/4 A, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 16 bar | |
| 907746 | N/A HDA 4745-A-0160-000 | N/A G 1/4 A, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 160 bar | |
| 925349 | N/A HDA 4745-A-016-418 | N/A G 1/4 A, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 16 bar | |
| 907612 | N/A HDA 4745-A-040-000 | N/A G 1/4 A, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 40 bar | |
| 907280 | N/A HDA 4745-A-060-000 | N/A G 1/4 A, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 60 bar | |
| 925350 | N/A HDA 4745-A-060-418 | N/A G 1/4 A, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 60 bar | |
| 906729 | N/A HDA 4745-A-100-000 | N/A G 1/4 A, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 100 bar | |
| 925351 | N/A HDA 4745-A-100-418 | N/A G 1/4 A, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 100 bar | |
| 906392 | N/A HDA 4745-A-250-000 | N/A G 1/4 A, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 250 bar | |
| 906332 | N/A HDA 4745-A-250-031(200BAR) | N/A G 1/4 A, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 200 bar | |
| 925355 | N/A HDA 4745-A-250-418 | N/A G 1/4 A, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 250 bar | |
| 906393 | N/A HDA 4745-A-400-000 | N/A G 1/4 A, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 400 bar | |
| 909729 | N/A HDA 4745-A-400-031(315 BAR) | N/A G 1/4 A, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 315 bar | |
| 906414 | N/A HDA 4745-A-400-115 | N/A G 1/4 A, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 400 bar | |
| 907305 | N/A HDA 4745-A-600-000 | N/A G 1/4 A, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 600 bar | |
| 909385 | N/A HDA 4745-A-600-031(500BAR) | N/A G 1/4 A, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 500 bar | |
| 907184 | N/A HDA 4775-A-0150-000(PSI) | N/A SAE-6, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 150 psi | |
| 922358 | N/A HDA 4775-A-0500-000(psi) | N/A SAE-6, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 500 psi | |
| 907185 | N/A HDA 4775-A-0750-000(PSI) | N/A SAE-6, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 750 psi | |
| 907186 | N/A HDA 4775-A-1000-000(PSI) | N/A SAE-6, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 1000 psi | |
| 907187 | N/A HDA 4775-A-1500-000(PSI) | N/A SAE-6, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 1500 psi | |
| 907188 | N/A HDA 4775-A-3000-000(PSI) | N/A SAE-6, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 3000 psi | |
| 907189 | N/A HDA 4775-A-5000-000(PSI) | N/A SAE-6, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 5000 psi | |
| 926217 | N/A HDA 4775-A-5000-CNA-000(psi) | N/A SAE-6, Male | N/A 4 to 20 mA | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 5000 psi |