
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The pressure transmitter HDA 4700-H with HSI sensor recognition was specially developed for use in conjunction with the HYDAC measuring instruments HMG 5X0, HMG 2500, HMG 4000 and CMU 1000. For data transmission, the HDA 4700-H has an HSI interface (HYDAC Sensor Interface).
The HSI sensors are automatically recognized via the HSI interface by the above-mentioned HYDAC measuring instruments and all necessary basic device settings are taken from each sensor.
Like all pressure transmitters of the HDA 4700 series, the HDA 4700-H also has a very accurate and robust sensor cell with a thin-film strain gauge on a stainless steel membrane. It combines excellent technical data with a very compact design.
The HSI sensors are automatically recognized via the HSI interface by the above-mentioned HYDAC measuring instruments and all necessary basic device settings are taken from each sensor.
Like all pressure transmitters of the HDA 4700 series, the HDA 4700-H also has a very accurate and robust sensor cell with a thin-film strain gauge on a stainless steel membrane. It combines excellent technical data with a very compact design.
Unit of Measure
1 2
Part Number |
Model Code Description |
Mechanical Connection Type |
Output Signal |
Electrical Connection |
Operating Pressure [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 909425 | N/A HDA 4748-H-0016-000 | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) Automatic Sensor Recognition | N/A Male M12 x 1, 5 Pole (Connector Not Supplied) | N/A 16 bar | |
| 909554 | N/A HDA 4748-H-0060-000 | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) Automatic Sensor Recognition | N/A Male M12 x 1, 5 Pole (Connector Not Supplied) | N/A 60 bar | |
| 909426 | N/A HDA 4748-H-0100-000 | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) Automatic Sensor Recognition | N/A Male M12 x 1, 5 Pole (Connector Not Supplied) | N/A 100 bar | |
| 909337 | N/A HDA 4748-H-0250-000 | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) Automatic Sensor Recognition | N/A Male M12 x 1, 5 Pole (Connector Not Supplied) | N/A 250 bar | |
| 909427 | N/A HDA 4748-H-0400-000 | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) Automatic Sensor Recognition | N/A Male M12 x 1, 5 Pole (Connector Not Supplied) | N/A 400 bar | |
| 909428 | N/A HDA 4748-H-0600-000 | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) Automatic Sensor Recognition | N/A Male M12 x 1, 5 Pole (Connector Not Supplied) | N/A 600 bar | |
| 924580 | N/A HDA 4748-H-1000-000 | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) Automatic Sensor Recognition | N/A Male M12 x 1, 5 Pole (Connector Not Supplied) | N/A 1000 bar | |
| 909429 | N/A HDA 4748-H-0009-000(-1...+9bar) | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 9 bar | |
| 920664 | N/A HDA 4778-H-6000-000 (PSI) | N/A SAE-6, Male (9/16-18 UNF 2A) | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 6000 psi | |
| 920757 | N/A HDA 4778-H-1500-000 | N/A SAE-6, Male (9/16-18 UNF 2A) | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 1500 psi | |
| 920216 | N/A HDA 4748-H-0400-000 + PP | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 400 bar | |
| 920663 | N/A HDA 4778-H-0150-000 (PSI) | N/A SAE-6, Male (9/16-18 UNF 2A) | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 150 psi | |
| 920665 | N/A HDA 4778-H-9000-000 (PSI) | N/A SAE-6, Male (9/16-18 UNF 2A) | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 9000 psi | |
| 920755 | N/A HDA 4778-H-0135-000 (PSI) | N/A SAE-6, Male (9/16-18 UNF 2A) | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 130.5 psi | |
| 920756 | N/A HDA 4778-H-3000-000(psi) | N/A SAE-6, Male (9/16-18 UNF 2A) | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 3000 psi | |
| 2210801 | N/A HDA 4778-H-9000-000 w/ Cal Cert | N/A SAE-6, Male (9/16-18 UNF 2A) | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 9000 psi | |
| 2211616 | N/A HDA 4748-H-0016-000 w/ Cal Cert | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 16 bar | |
| 2211617 | N/A HDA 4748-H-0060-000 w/ Cal Cert | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 60 bar | |
| 2211618 | N/A HDA 4748-H-0100-000 w/ Cal Cert | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 100 bar | |
| 2211619 | N/A HDA 4748-H-0160-000 w/ Cal Cert | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 160 bar | |
| 2211620 | N/A HDA 4748-H-0250-000 w/ Cal Cert | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 250 bar | |
| 2211621 | N/A HDA 4748-H-0400-000 w/ Cal Cert | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 400 bar | |
| 2211622 | N/A HDA 4748-H-0600-000 w/ Cal Cert | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 600 bar | |
| 2211623 | N/A HDA 4748-H-1000-000 w/ Cal Cert | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 1000 bar | |
| 2211624 | N/A HDA 4748-H-0009-000(-1...+9bar) w/ Cal C | N/A G1/4 A ISO 1179-2, Male | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 9 bar |
Unit of Measure
1 2