
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The pressure transmitter series HDA 4800 has a very accurate and robust sensor cell with a thin-film strain gauge on a stainless steel membrane.
Outstanding technical data and robust construction make the HDA 4800 particularly suited to the field of test rig and diagnostic technology. It is also suitable for a broad range of applications in industry.
Since the accuracy of a pressure transmitter varies greatly with the temperature of the fluid, the instrument has excellent characteristics in this respect. By default, the output signals 4 .. 20 mA, 0 .. 10 V and 0 .. 20 mA (source) are available.
Outstanding technical data and robust construction make the HDA 4800 particularly suited to the field of test rig and diagnostic technology. It is also suitable for a broad range of applications in industry.
Since the accuracy of a pressure transmitter varies greatly with the temperature of the fluid, the instrument has excellent characteristics in this respect. By default, the output signals 4 .. 20 mA, 0 .. 10 V and 0 .. 20 mA (source) are available.
Unit of Measure
1
Part Number |
Model Code Description |
Mechanical Connection Type |
Output Signal |
Electrical Connection |
Input Measuring Pressure Range |
Core Products |
|---|---|---|---|---|---|---|
| 923430 | N/A HDA 4844-A-250-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied) | N/A 250 bar | |
| 922671 | N/A HDA 4844-A-400-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied) | N/A 400 bar | |
| 922443 | N/A HDA 4844-B-006-000 | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 10 V | N/A Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied) | N/A 6 bar | |
| 922672 | N/A HDA 4844-B-250-000 | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 10 V | N/A Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied) | N/A 250 bar | |
| 926218 | N/A HDA 4844-B-600-000 | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 10 V | N/A Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied) | N/A 600 bar | |
| 925814 | N/A HDA 4844-E-250-000 | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 20 mA | N/A Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied) | N/A 250 bar | |
| 924204 | N/A HDA 4845-A-100-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 100 bar | |
| 923127 | N/A HDA 4845-A-250-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 250 bar | |
| 925354 | N/A HDA 4845-A-250-418 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 250 bar | |
| 922515 | N/A HDA 4845-A-400-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 400 bar | |
| 925326 | N/A HDA 4845-A-400-031 (300bar) | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 300 bar | |
| 923494 | N/A HDA 4845-B-006-000 | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 10 V | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 6 bar | |
| 925204 | N/A HDA 4845-B-100-000 | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 10 V | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 100 bar | |
| 926144 | N/A HDA 4845-E-250-000 | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 20 mA | N/A Male, 3 Pole + PE, EN175301-803 (Mating Connector Supplied) | N/A 250 bar | |
| 922669 | N/A HDA 4846-A-250-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole (Mating Connector Not Supplied) | N/A 250 bar | |
| 922154 | N/A HDA 4846-A-400-000 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole (Mating Connector Not Supplied) | N/A 400 bar | |
| 922203 | N/A HDA 4846-B-400-000 | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 10 V | N/A Male M12 x 1, 4 Pole (Mating Connector Not Supplied) | N/A 400 bar | |
| 925327 | N/A HDA 4846-C-400-031 | N/A G1/4 A ISO 1179-2, Male | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole (Mating Connector Not Supplied) | N/A 400 bar | |
| 922883 | N/A HDA 4846-E-600-000 | N/A G1/4 A ISO 1179-2, Male | N/A 0 to 20 mA | N/A Male M12 x 1, 4 Pole (Mating Connector Not Supplied) | N/A 600 bar | |
| 927038 | N/A HDA 4876-A-1500-000(psi) | N/A 9/16-18 UNF 2A Male (SAE 6 Male) | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole (Mating Connector Not Supplied) | N/A 1500 psi | |
| 926363 | N/A HDA 4845-B-400-503 | N/A G1/4 A ISO 1179-2, Male | N/A 0-10 V DC | N/A Male EN175301-803 3 Pole + PE (Mating Connector Supplied) | N/A 400 bar |
Unit of Measure
1