
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
This high-precision pressure transmitter was specially developed and adapted for the sophisticated measurement demands of steelworks technology.
The instrument has a very robust sensor cell with a thin-film strain gauge on a stainless steel membrane.
Its outstanding specifications in respect of temperature effect (temperature drift for zero point and span are in each case max. ≤ ± 0.01 % FS/ºC) and accuracy (≤ ± 0.125 % FS typ.) make it ideally suited for use in the environmental conditions found in steelworks.
The excellent EMC characteristics guarantee signal stability during the harshest high frequency, electromagnetic interference.
Additional protection against humidity and vibrations is achieved by encapsulation. A heat shrink sleeving is used to protect the sensor from bending.
The instrument has a very robust sensor cell with a thin-film strain gauge on a stainless steel membrane.
Its outstanding specifications in respect of temperature effect (temperature drift for zero point and span are in each case max. ≤ ± 0.01 % FS/ºC) and accuracy (≤ ± 0.125 % FS typ.) make it ideally suited for use in the environmental conditions found in steelworks.
The excellent EMC characteristics guarantee signal stability during the harshest high frequency, electromagnetic interference.
Additional protection against humidity and vibrations is achieved by encapsulation. A heat shrink sleeving is used to protect the sensor from bending.
Unit of Measure
1
Part Number |
Model Code Description |
Mechanical Connection Type |
Output Signal |
Electrical Connection |
Operating Pressure [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 923548 | N/A HDA 4840-A-350-424(15m) | N/A G1/4 A ISO 1179-2 with 0.5 mm Orifice, Male | N/A 4 to 20 mA | N/A Open Ended Cable | N/A 350 bar | |
| 924079 | N/A HDA 4840-A-600-424(15m) | N/A G1/4 A ISO 1179-2 with 0.5 mm Orifice, Male | N/A 4 to 20 mA | N/A Open Ended Cable | N/A 600 bar | |
| 924088 | N/A HDA 4840-A-150-424(6M) | N/A G1/4 A ISO 1179-2 with 0.5 mm Orifice, Male | N/A 4 to 20 mA | N/A Open Ended Cable | N/A 150 bar | |
| 925599 | N/A HDA 4820-A-350-424 (10M) | N/A G1/2 A ISO 1179-2 with 0.5 mm Orifice, Male | N/A 4 to 20 mA | N/A Open Ended Cable | N/A 350 bar | |
| 925605 | N/A HDA 4840-A-350-424(30m) | N/A G1/4 A ISO 1179-2 with 0.5 mm Orifice, Male | N/A 4 to 20 mA | N/A Open Ended Cable | N/A 350 bar | |
| 926044 | N/A HDA 4870-A-1000-424(PSI)30m | N/A SAE-6 with 0.5 mm Orifice Male (9/16-18 UNF 2A) | N/A 4 to 20 mA | N/A Open Ended Cable | N/A 1000 psi | |
| 925710 | N/A HDA 4870-A-1500-424(PSI)10m | N/A SAE-6 with 0.5 mm Orifice Male (9/16-18 UNF 2A) | N/A 4 to 20 mA | N/A Open Ended Cable | N/A 1500 psi | |
| 923758 | N/A HDA 4820-A-0350-424(06M) | N/A G1/2 A ISO 1179-2 with 0.5 mm Orifice, Male | N/A 4 to 20 mA | N/A Open Ended Cable | N/A 350 bar | |
| 924074 | N/A HDA 4840-A-0350-424(6m) | N/A G1/4 A ISO 1179-2 with 0.5 mm Orifice, Male | N/A 4 to 20 mA | N/A Open Ended Cable | N/A 350 bar | |
| 925711 | N/A HDA 4870-A-3000-424(PSI)10m | N/A SAE-6 with 0.5 mm Orifice Male (9/16-18 UNF 2A) | N/A 4 to 20 mA | N/A Open Ended Cable | N/A 3000 psi | |
| 924080 | N/A HDA 4840-A-600-424 (10M) | N/A G1/4 A ISO 1179-2 with 0.5 mm Orifice, Male | N/A 4 to 20 mA | N/A Open Ended Cable | N/A 600 bar | |
| 928946 | N/A HDA 4870-A-5000-424(PSI)20m | N/A SAE-6 with 0.5 mm Orifice Male (9/16-18 UNF 2A) | N/A 4 to 20 mA | N/A Open Ended Cable | N/A 5000 psi | |
| 926045 | N/A HDA 4870-A-6000-424(PSI)30M | N/A SAE-6 with 0.5 mm Orifice Male (9/16-18 UNF 2A) | N/A 4 to 20 mA | N/A Open Ended Cable | N/A 6000 psi | |
| 925604 | N/A HDA 4840-A-250-424(15m) | N/A G1/4 A ISO 1179-2 with 0.5 mm Orifice, Male | N/A 4 to 20 mA | N/A Open Ended Cable | N/A 250 bar | |
| 925709 | N/A HDA 4870-A-10000-424(PSI)6m | N/A SAE-6 with 0.5 mm Orifice Male (9/16-18 UNF 2A) | N/A 4 to 20 mA | N/A Open Ended Cable | N/A 10000 psi |
Unit of Measure
1