
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The pressure transmitter series HDA 7400 combines excellent technical data with highly compact design.
The HDA 7446 was specifically developed for OEM applications, especially for use in confined cavities. A sensor cell with a thin-film strain gauge on a stainless steel membrane is the basis for a robust, long-life pressure transmitter.
The HDA 7446 was specifically developed for OEM applications, especially for use in confined cavities. A sensor cell with a thin-film strain gauge on a stainless steel membrane is the basis for a robust, long-life pressure transmitter.
Unit of Measure
1
Part Number |
Model Code Description |
Mechanical Connection Type |
Output Signal |
Electrical Connection |
Input Measuring Range |
Core Products |
|---|---|---|---|---|---|---|
| 921021 | N/A HDA 7476-A-0300-000 (psi) | N/A 9/16-18 UNF 2A Male (SAE 6 Male) | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole (Connector Not Supplied) | N/A 300 psi | |
| 925588 | N/A HDA 7476-A-0500-000(psi) | N/A 9/16-18 UNF 2A Male (SAE 6 Male) | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole (Connector Not Supplied) | N/A 500 psi | |
| 920030 | N/A HDA 7476-A-1000-000 | N/A 9/16-18 UNF 2A Male (SAE 6 Male) | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole (Connector Not Supplied) | N/A 1000 psi | |
| 920076 | N/A HDA 7476-A-3000-000 | N/A 9/16-18 UNF 2A Male (SAE 6 Male) | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole (Connector Not Supplied) | N/A 3000 psi | |
| 920465 | N/A HDA 7476-A-6000-000 | N/A 9/16-18 UNF 2A Male (SAE 6 Male) | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole (Connector Not Supplied) | N/A 6000 psi | |
| 922957 | N/A HDA 7476-B-1500-000(psi) | N/A 9/16-18 UNF 2A Male (SAE 6 Male) | N/A 0 to 10 V | N/A Male M12 x 1, 4 Pole (Connector Not Supplied) | N/A 1500 psi | |
| 921218 | N/A HDA 7476-B-3000-000 | N/A 9/16-18 UNF 2A Male (SAE 6 Male) | N/A 0 to 10 V | N/A Male M12 x 1, 4 Pole (Connector Not Supplied) | N/A 3000 psi |
Unit of Measure
1