
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The pressure transmitter series HDA 8400 has been specifically developed for the OEM market, e.g. in mobile applications. Like most of our pressure transmitter series, the HDA 8400 is based on a robust and long-life, thin-film sensor.
All parts (sensor and pressure connection) which are in contact with the fluid are made of stainless steel and are welded together. This means that there are no sealing points in the interior of the sensor. The possibility of leakage is excluded.
The pressure transmitters are available in various pressure ranges from 0 .. 500 psi to 0 .. 9000 psi. For integration into modern controls, standard analog output signals are available, e.g. 4 .. 20 mA, 0 .. 5 V, 1 .. 6 V or 0 .. 10 V. Ratiometric output signals are also available.
For the electrical connection, different types of integrated connections are available.
A basic accuracy of max. ≤± 0.5 % FS B.F.S.L., combined with a small temperature drift, ensures a broad range of applications for the HDA 8400.
All parts (sensor and pressure connection) which are in contact with the fluid are made of stainless steel and are welded together. This means that there are no sealing points in the interior of the sensor. The possibility of leakage is excluded.
The pressure transmitters are available in various pressure ranges from 0 .. 500 psi to 0 .. 9000 psi. For integration into modern controls, standard analog output signals are available, e.g. 4 .. 20 mA, 0 .. 5 V, 1 .. 6 V or 0 .. 10 V. Ratiometric output signals are also available.
For the electrical connection, different types of integrated connections are available.
A basic accuracy of max. ≤± 0.5 % FS B.F.S.L., combined with a small temperature drift, ensures a broad range of applications for the HDA 8400.
Unit of Measure
1
Part Number |
Model Code Description |
Mechanical Connection Type |
Output Signal |
Electrical Connection |
Input Measuring Range |
Core Products |
|---|---|---|---|---|---|---|
| 922215 | N/A HDA 8466-A-0500-000(psi) | N/A SAE 4, Male (7/16-20 UNF 2A) | N/A 4-20 mA, 2 Conductor | N/A Male M12, 4 Pole | N/A 500 psi | |
| 922216 | N/A HDA 8466-A-5000-000(psi) | N/A SAE 4, Male (7/16-20 UNF 2A) | N/A 4-20 mA, 2 Conductor | N/A Male M12, 4 Pole | N/A 5000 psi | |
| 922821 | N/A HDA 8466-A-2000-000(psi) | N/A SAE 4, Male (7/16-20 UNF 2A) | N/A 4-20 mA, 2 Conductor | N/A Male M12, 4 Pole | N/A 2000 psi | |
| 923557 | N/A HDA 846K-A-5000-000(psi) | N/A SAE 4, Male (7/16-20 UNF 2A) | N/A 4-20 mA, 2 Conductor | N/A Deutsch DT04-3P, 3 Pole | N/A 5000 psi | |
| 923811 | N/A HDA 847K-A-7500-000(PSI) | N/A SAE 6, Male (9/16-18 UNF 2A) | N/A 4-20 mA, 2 Conductor | N/A Deutsch DT04-3P, 3 Pole | N/A 7500 psi | |
| 924425 | N/A HDA 8486-B-5000-000 (PSI) | N/A 1/4"-18 NPT, Male | N/A 0-10 V, 3 Conductor | N/A Male M12, 4 Pole | N/A 5000 psi | |
| 925688 | N/A HDA 8486-B-3000-000(PSI) | N/A 1/4"-18 NPT, Male | N/A 0-10 V, 3 Conductor | N/A Male M12, 4 Pole | N/A 3000 psi | |
| 926919 | N/A HDA 846K-B-3500-000(PSI) | N/A SAE 4, Male (7/16-20 UNF 2A) | N/A 0-10 V, 3 Conductor | N/A Deutsch DT04-3P, 3 Pole | N/A 3500 psi |
Unit of Measure
1