
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
1
Part Number |
Model Code Description |
Mechanical Connection Type |
Output Signal |
Electrical Connection |
Input Measuring Pressure Range |
Core Products |
|---|---|---|---|---|---|---|
| 928965 | N/A HPT 146K-G-4000-000(PSI) | N/A SAE 4, Male (7/16-20 UNF 2A) | N/A 1 to 5 V | N/A Deutsch DT04-3P | N/A 0 to 4000 psi | |
| 928964 | N/A HPT 146K-G-5000-000(PSI) | N/A SAE 4, Male (7/16-20 UNF 2A) | N/A 1 to 5 V | N/A Deutsch DT04-3P | N/A 0 to 5000 psi | |
| 929135 | N/A HPT 146V-F12-4000-000(PSI) | N/A SAE 4, Male (7/16-20 UNF 2A) | N/A J1939 | N/A Deutsch DT04-4P | N/A 0 to 4000 psi |
Unit of Measure
1