
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The new generation of smart sensors is designed to generate further relevant information in addition to the operation data. This ensures the support of dynamic, real-time optimised and self-organizing processes, which optimizes the availability as well as the resource consumption and reduces operating costs.
The pressure transmitter series HPT 1400S has been specifically developed for series application and for the use in extremely limited space conditions.
Like most of our pressure transmitter series, the HPT 1400S is based on a robust and long-life, thin-film sensor.
Unit of Measure
1
Part Number |
Model Code Description |
Mechanical Connection Type |
Output Signal |
Electrical Connection |
Input Measuring Pressure Range |
Core Products |
|---|---|---|---|---|---|---|
| 928028 | N/A HPT 1448S-F11-0250-000 | N/A G1/4 A ISO 1179-2, Male with Orifice 0.5 mm | N/A CANopen | N/A Male M12, 5 Pole | N/A 0 to 250 bar | |
| 928311 | N/A HPT 1448S-F11-0400-000 | N/A G1/4 A ISO 1179-2, Male with Orifice 0.5 mm | N/A CANopen | N/A Male M12, 5 Pole | N/A 0 to 400 bar | |
| 928442 | N/A HPT 1448S-F11-0600-000 | N/A G1/4 A ISO 1179-2, Male with Orifice 0.5 mm | N/A CANopen | N/A Male M12, 5 Pole | N/A 0 to 600 bar |
Unit of Measure
1