HYDAC safety and shut-off blocks are designed to protect, shut-off, and discharge hydraulic accumulators or user units. The compact design simplifies the hydraulic system connection and offers the following advantages:
  • minimum space compared to individual components
  • reduced installation time
  • various system connections
  • system lockout
Accum_SafetyShutOff-SAF
Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Model

Size of Main Shut-Off Valve

Pressure Port Size

Accumulator Port Size

Voltage Type

Core Products

2122041 N/A SAF10E12Y1T100A N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A M33x2 ISO 6149/DIN 3852 N/A DC
2122075 N/A SAF10E12Y1T100A-S13 N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S13 Adapter to G2 in. N/A DC
2121662 N/A SAF10E12Y1T210A N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A M33x2 ISO 6149/DIN 3852 N/A DC
2122214 N/A SAF10E12Y1T250A N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A M33x2 ISO 6149/DIN 3852 N/A DC
2122211 N/A SAF10E12Y1T330A N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A M33x2 ISO 6149/DIN 3852 N/A DC
2121949 N/A SAF10E12Y1T330A-S12 N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S12 Adapter to G1-1/4 in. N/A DC
2125858 N/A SAF10E12Y1T400A N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A M33x2 ISO 6149/DIN 3852 N/A DC
3093953 N/A SAF10E16C (Standard Hydac-USA) N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A M33x2 ISO 6149/DIN 3852 N/A
2095845 N/A SAF10E16Y1-N250A S10 L N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S10 Adapter to G3/4 in. N/A DC
2083272 N/A SAF10E16Y1-N250A S12 N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S12 Adapter to G1-1/4 in. N/A DC
2083642 N/A SAF10E16Y1-N250A S12 L N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S12 Adapter to G1-1/4 in. N/A DC
2074165 N/A SAF10E16Y1-N250A S13 N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S13 Adapter to G2 in. N/A DC
2082573 N/A SAF10E16Y1-N250A S62 L N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S62 Adapter to 1-5/8 in.-12 UN (-20) N/A DC
2076151 N/A SAF10E16Y1-N250C N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A M33x2 ISO 6149/DIN 3852 N/A DC
2076152 N/A SAF10E16Y1-N250C L N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A M33x2 ISO 6149/DIN 3852 N/A DC
2076153 N/A SAF10E16Y1-N250C S60 N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S60 Adapter to 1-1/16 in.-12 UN (-12) N/A DC
2076154 N/A SAF10E16Y1-N250C S60 L N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S60 Adapter to 1-1/16 in.-12 UN (-12) N/A DC
2076155 N/A SAF10E16Y1-N250C S62 N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S62 Adapter to 1-5/8 in.-12 UN (-20) N/A DC
2076156 N/A SAF10E16Y1-N250C S62 L N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S62 Adapter to 1-5/8 in.-12 UN (-20) N/A DC
2076157 N/A SAF10E16Y1-N250C S63 N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A DC
2076158 N/A SAF10E16Y1-N250C S63 L N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A DC
2090830 N/A SAF10E16Y1-N350A S63 N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A DC
2076159 N/A SAF10E16Y1-N350C N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A M33x2 ISO 6149/DIN 3852 N/A DC
2076160 N/A SAF10E16Y1-N350C L N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A M33x2 ISO 6149/DIN 3852 N/A DC
2090073 N/A SAF10E16Y1-N350C S13 N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S13 Adapter to G2 in. N/A DC
Unit of Measure
1 2 3 4 5 »