A screw-in cartridge, solenoid operated, 2 way, 2 position, normally closed, pilot operated, poppet type intended for use as a unidirectional blocking or load holding device in hydraulic circuits requiring low internal leakage.
Part Number |
Model Code Description |
Nominal Flow |
Seals |
Override Option |
Coil Voltage Type |
Core Products |
|---|---|---|---|---|---|---|
| 2611245 | N/A WS06Z-01-AS4-N-12DN | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2610769 | N/A WS06Z-01-AS4-N-24DG | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2610237 | N/A WS06Z-01-C-N-0 | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A Without Coil | |
| 2610775 | N/A WS06Z-01-C-N-0 without CNO | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A Without Coil | |
| 2610436 | N/A WS06Z-01-C-N-12DN | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2610480 | N/A WS06Z-01-C-N-24DG | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2610402 | N/A WS06Z-01-C-N-24DL | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2610426 | N/A WS06Z-01-C-N-24DN | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2610531 | N/A WS06Z-01-C-V-0 | N/A 3.5 gpm13.3 L/min | N/A Viton® | N/A No Manual Override | N/A Without Coil | |
| 2610931 | N/A WS06Z-01-C-V-0 without CNO | N/A 3.5 gpm13.3 L/min | N/A Viton® | N/A No Manual Override | N/A Without Coil | |
| 2610517 | N/A WS06Z-01J-C-N-0 | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A | N/A Without Coil | |
| 2610781 | N/A WS06Z-01M-AS4-N-24DL | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A Screw Type Manual Override | N/A DC | |
| 2610351 | N/A WS06Z-01M-C-N-0 | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A Screw Type Manual Override | N/A Without Coil | |
| 2610533 | N/A WS06Z-01M-C-V-0 | N/A 3.5 gpm13.3 L/min | N/A Viton® | N/A Screw Type Manual Override | N/A Without Coil | |
| 2610589 | N/A WS06Z-01M-C-V-24DN | N/A 3.5 gpm13.3 L/min | N/A Viton® | N/A Screw Type Manual Override | N/A DC | |
| 2595714 | N/A WS06Z-01-SS4-N-12DN01 | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2598922 | N/A WS06Z-01-SS4-N-24DG | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2591168 | N/A WS08Z-01-AN2-N-115AG | N/A 10 gpm38 L/min | N/A Buna-N | N/A No Manual Override | N/A AC | |
| 2591581 | N/A WS08Z-01-AN2-N-12DL | N/A 10 gpm38 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2592021 | N/A WS08Z-01-AN3-N-115AG | N/A 10 gpm38 L/min | N/A Buna-N | N/A No Manual Override | N/A AC | |
| 2592656 | N/A WS08Z-01-AN3-N-24DG | N/A 10 gpm38 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2591856 | N/A WS08Z-01-AS6-N-115AG | N/A 10 gpm38 L/min | N/A Buna-N | N/A No Manual Override | N/A AC | |
| 2594989 | N/A WS08Z-01-AS6-N-12DG | N/A 10 gpm38 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2593452 | N/A WS08Z-01-AS6-N-230AG | N/A 10 gpm38 L/min | N/A Buna-N | N/A No Manual Override | N/A AC | |
| 2590920 | N/A WS08Z-01-AS6-N-24DG | N/A 10 gpm38 L/min | N/A Buna-N | N/A No Manual Override | N/A DC |