
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Part Number |
Model Code Description |
Nominal Flow |
Seals |
Override Option |
Coil Voltage Type |
Core Products |
|---|---|---|---|---|---|---|
| 2594959 | N/A WK08V-01-AB3-N-12DG | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2594776 | N/A WK08V-01-AS6-N-115AG | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A No Manual Override | N/A AC | |
| 2594638 | N/A WK08V-01-AS6-N-24DG | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 3010185 | N/A WK08V-01-C-N-0 Without Coil QS | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A No Manual Override | N/A Without Coil | |
| 2594111 | N/A WK08V-01-C-N-115AG | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A No Manual Override | N/A AC | |
| 563170 | N/A WK08V-01-C-N-12DS | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2598938 | N/A WK08V-01-C-N-12DW | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 3020235 | N/A WK08V-01-C-N-24DG | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 3010186 | N/A WK08V-01-C-V-0 Without Coil | N/A Up to 5 gpmUp to 19 L/min | N/A Viton® | N/A No Manual Override | N/A Without Coil | |
| 3008554 | N/A WK08V-01-C-V-12DL | N/A Up to 5 gpmUp to 19 L/min | N/A Viton® | N/A No Manual Override | N/A DC | |
| 2596193 | N/A WK08V-01M-AS6-N-115AG | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A Push Type Manual Override | N/A AC | |
| 3010187 | N/A WK08V-01M-C-N-0 Without Coil | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A Push Type Manual Override | N/A Without Coil | |
| 2597446 | N/A WK08V-01M-C-N-110DG | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A Push Type Manual Override | N/A AC | |
| 2590823 | N/A WK08V-01M-C-N-115AG | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A Push Type Manual Override | N/A AC | |
| 3020253 | N/A WK08V-01M-C-N-12DG | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A Push Type Manual Override | N/A DC | |
| 3020277 | N/A WK08V-01M-C-N-24DG | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A Push Type Manual Override | N/A DC | |
| 3010188 | N/A WK08V-01M-C-V-0 Without Coil | N/A Up to 5 gpmUp to 19 L/min | N/A Viton® | N/A Push Type Manual Override | N/A Without Coil | |
| 2595889 | N/A WK08V-01M-C-V-110DG | N/A Up to 5 gpmUp to 19 L/min | N/A Viton® | N/A Push Type Manual Override | N/A AC | |
| 2595264 | N/A WK08V-01-SS6-N-24DN | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2599441 | N/A WS08V-01-SS6-N-24DN | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2690127 | N/A WK08W-01-AB3-N-12DL | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2591790 | N/A WK08W-01-AN3-N-12DL | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2595979 | N/A WK08W-01-AS6-N-12DL | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2597292 | N/A WK08W-01-AS6-N-24DG | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2596102 | N/A WK08W-01-AS8-N-12DL | N/A Up to 5 gpmUp to 19 L/min | N/A Buna-N | N/A No Manual Override | N/A DC |