
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
A screw-in cartridge, solenoid operated, 3 way, 2 position, direct acting, spool type valve.
Part Number |
Model Code Description |
Nominal Flow |
Seals |
Override Option |
Ports |
Core Products |
|---|---|---|---|---|---|---|
| 2610629 | N/A WK06C-01-AS4-N-12DN | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A No Manual Override | N/A SAE-4 | |
| 2610497 | N/A WK06C-01-AS4-N-12DN01 | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A No Manual Override | N/A SAE-4 | |
| 2610423 | N/A WK06C-01-AS4-N-24DG | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A No Manual Override | N/A SAE-4 | |
| 2610535 | N/A WK06C-01-AS4-V-24DN | N/A Up to 4 gpmUp to 15 L/min | N/A Viton® | N/A No Manual Override | N/A SAE-4 | |
| 2596309 | N/A WK06C-01-AS6-N-12DN | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A No Manual Override | N/A SAE-6 | |
| 2610647 | N/A WK06C-01-C-E-0 | N/A Up to 4 gpmUp to 15 L/min | N/A | N/A No Manual Override | N/A Cartridge Only | |
| 2610183 | N/A WK06C-01-C-N-0 QS | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | |
| 2610773 | N/A WK06C-01-C-N-0 without CNO | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | |
| 2610358 | N/A WK06C-01-C-N-12DG | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | |
| 2610131 | N/A WK06C-01-C-N-12DL | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | |
| 2610135 | N/A WK06C-01-C-N-12DN | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | |
| 2610384 | N/A WK06C-01-C-N-24DG | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | |
| 2611068 | N/A WK06C-01-C-N-24DL | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | |
| 2610560 | N/A WK06C-01-C-N-24DN | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | |
| 2610840 | N/A WK06C-01-C-N-24DN01 | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only | |
| 2610498 | N/A WK06C-01-C-V-0 | N/A Up to 4 gpmUp to 15 L/min | N/A Viton® | N/A No Manual Override | N/A Cartridge Only | |
| 2610909 | N/A WK06C-01-C-V-0 without CNO | N/A Up to 4 gpmUp to 15 L/min | N/A Viton® | N/A No Manual Override | N/A Cartridge Only | |
| 2610437 | N/A WK06C-01M-AS4-N-24DG | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A Push Type Manual Override | N/A SAE-4 | |
| 2610404 | N/A WK06C-01M-C-N-0 | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A Push Type Manual Override | N/A Cartridge Only | |
| 2610488 | N/A WK06C-01M-C-N-105DG | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A Push Type Manual Override | N/A Cartridge Only | |
| 2610543 | N/A WK06C-01M-C-N-24DG | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A Push Type Manual Override | N/A Cartridge Only | |
| 2610772 | N/A WK06C-01M-C-N-24DL | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A Push Type Manual Override | N/A Cartridge Only | |
| 2610722 | N/A WK06C-01M-C-V-0 | N/A Up to 4 gpmUp to 15 L/min | N/A Viton® | N/A Push Type Manual Override | N/A Cartridge Only | |
| 2610337 | N/A WK06C-01-SS4-N-12DN | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A No Manual Override | N/A SAE-4 | |
| 2610559 | N/A WK06C-30-C-N-0 | N/A Up to 4 gpmUp to 15 L/min | N/A Buna-N | N/A No Manual Override | N/A Cartridge Only |