"P" style clamp used for mounting a multitude of light duty applications including cables, pneumatic lines, and conduit.
Clamps_P_Type
Unit of Measure
1 2 3 

Part Number

Type

Model Code Description

Materials

Clamp Size

Cushion Material

Core Products

2099413 N/A "P" Style Loop Clamp N/A HLVZ-18 N/A Steel N/A 18 N/A PVC Coated
2099414 N/A "P" Style Loop Clamp N/A HLVZ-19 N/A Steel N/A 19 N/A PVC Coated
2099415 N/A "P" Style Loop Clamp N/A HLVZ-20 N/A Steel N/A 20 N/A PVC Coated
2097776 N/A "P" Style Loop Clamp N/A HLVZ-21 N/A Steel N/A 21 N/A PVC Coated
2099416 N/A "P" Style Loop Clamp N/A HLVZ-24 N/A Steel N/A 24 N/A PVC Coated
2099417 N/A "P" Style Loop Clamp N/A HLVZ-25 N/A Steel N/A 25 N/A PVC Coated
2097777 N/A "P" Style Loop Clamp N/A HLVZ-28 N/A Steel N/A 28 N/A PVC Coated
2099418 N/A "P" Style Loop Clamp N/A HLVZ-29 N/A Steel N/A 29 N/A PVC Coated
2097778 N/A "P" Style Loop Clamp N/A HLVZ-32 N/A Steel N/A 32 N/A PVC Coated
2099419 N/A "P" Style Loop Clamp N/A HLVZ-33 N/A Steel N/A 33 N/A PVC Coated
2097779 N/A "P" Style Loop Clamp N/A HLVZ-36 N/A Steel N/A 36 N/A PVC Coated
2097780 N/A "P" Style Loop Clamp N/A HLVZ-40 N/A Steel N/A 40 N/A PVC Coated
2099420 N/A "P" Style Loop Clamp N/A HLVZ-42 N/A Steel N/A 42 N/A PVC Coated
2097781 N/A "P" Style Loop Clamp N/A HLVZ-44 N/A Steel N/A 44 N/A PVC Coated
2099421 N/A "P" Style Loop Clamp N/A HLVZ-46 N/A Steel N/A 46 N/A PVC Coated
2099422 N/A "P" Style Loop Clamp N/A HLVZ-57 N/A Steel N/A 57 N/A PVC Coated
2080825 N/A "P" Style Clamp N/A HSPN-10 N/A Carbon Steel N/A 10 N/A EPDM Cushion
2080850 N/A "P" Style Clamp N/A HSPN-10 A2 N/A 304 Stainless Steel N/A 10 N/A EPDM Cushion
2080826 N/A "P" Style Clamp N/A HSPN-11 N/A Carbon Steel N/A 11 N/A EPDM Cushion
2080827 N/A "P" Style Clamp N/A HSPN-12 N/A Carbon Steel N/A 12 N/A EPDM Cushion
2080852 N/A "P" Style Clamp N/A HSPN-12 A2 N/A 304 Stainless Steel N/A 12 N/A EPDM Cushion
2080829 N/A "P" Style Clamp N/A HSPN-14 N/A Carbon Steel N/A 14 N/A EPDM Cushion
2080854 N/A "P" Style Clamp N/A HSPN-14 A2 N/A 304 Stainless Steel N/A 14 N/A EPDM Cushion
2080831 N/A "P" Style Clamp N/A HSPN-16 N/A Carbon Steel N/A 16 N/A EPDM Cushion
2080856 N/A "P" Style Clamp N/A HSPN-16 A2 N/A 304 Stainless Steel N/A 16 N/A EPDM Cushion
Unit of Measure
1 2 3