Cushion clamps are ideal for multiple line runs, while absorbing shock and vibration, reducing unwanted noise and preventing galvanic corrosion.
Cushion material withstands the effect of most oils, chemicals and industrial cleaning solvents at temperatures -40º to 275 ºF.
Cushion material withstands the effect of most oils, chemicals and industrial cleaning solvents at temperatures -40º to 275 ºF.
Part Number |
Model Code Description |
Application |
Materials |
Pipe Size |
Length |
Core Products |
|---|---|---|---|---|---|---|
| 2080739 | N/A CUSH 1 1/2P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 1 1/2 in | N/A 2.35 in | |
| 2080711 | N/A CUSH 1 1/2T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 1.95 in | |
| 2080738 | N/A CUSH 1 1/4P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 1 1/4 in | N/A 2.17 in | |
| 2080709 | N/A CUSH 1 1/4T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 1.7 in | |
| 2080708 | N/A CUSH 1 1/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 1.57 in | |
| 2080713 | N/A CUSH 1 3/4T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 2.20 in | |
| 2080710 | N/A CUSH 1 3/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 1.82 in | |
| 2080712 | N/A CUSH 1 5/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 2.07 in | |
| 2080714 | N/A CUSH 1 7/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 2.32 in | |
| 2073363 | N/A CUSH 1/2P | N/A Pipe | N/A Carbon Steel | N/A 1/2 in | N/A 1.29 in | |
| 2080735 | N/A CUSH 1/2P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 1/2 in | N/A 1.29 in | |
| 2073332 | N/A CUSH 1/2T | N/A Tube | N/A Carbon Steel | N/A | N/A 0.94 in | |
| 2080703 | N/A CUSH 1/2T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 0.94 in | |
| 2073361 | N/A CUSH 1/4P | N/A Pipe | N/A Carbon Steel | N/A 1/4 in | N/A 0.98 in | |
| 2080733 | N/A CUSH 1/4P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 1/4 in | N/A 0.98 in | |
| 2073330 | N/A CUSH 1/4T | N/A Tube | N/A Carbon Steel | N/A | N/A 0.62 in | |
| 2080701 | N/A CUSH 1/4T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 0.62 in | |
| 2073367 | N/A CUSH 1-1/2P | N/A Pipe | N/A Carbon Steel | N/A 1 1/2 in | N/A 2.35 in | |
| 2073340 | N/A CUSH 1-1/2T | N/A Tube | N/A Carbon Steel | N/A | N/A 1.95 in | |
| 2073366 | N/A CUSH 1-1/4P | N/A Pipe | N/A Carbon Steel | N/A 1 1/4 in | N/A 2.17 in | |
| 2073338 | N/A CUSH 1-1/4T | N/A Tube | N/A Carbon Steel | N/A | N/A 1.7 in | |
| 2073337 | N/A CUSH 1-1/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 1.57 in | |
| 2073342 | N/A CUSH 1-3/4T | N/A Tube | N/A Carbon Steel | N/A | N/A 2.20 in | |
| 2073339 | N/A CUSH 1-3/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 1.82 in | |
| 2073341 | N/A CUSH 1-5/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 2.07 in |