Cushion clamps are ideal for multiple line runs, while absorbing shock and vibration, reducing unwanted noise and preventing galvanic corrosion.
Cushion material withstands the effect of most oils, chemicals and industrial cleaning solvents at temperatures -40º to 275 ºF.
Cushion material withstands the effect of most oils, chemicals and industrial cleaning solvents at temperatures -40º to 275 ºF.
Part Number |
Model Code Description |
Application |
Materials |
Pipe Size |
Length |
Core Products |
|---|---|---|---|---|---|---|
| 2073343 | N/A CUSH 1-7/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 2.32 in | |
| 2073365 | N/A CUSH 1P | N/A Pipe | N/A Carbon Steel | N/A 1 in | N/A 1.76 in | |
| 2080737 | N/A CUSH 1P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 1 in | N/A 1.76 in | |
| 2073336 | N/A CUSH 1T | N/A Tube | N/A Carbon Steel | N/A | N/A 1.44 in | |
| 2080707 | N/A CUSH 1T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 1.44 in | |
| 2080718 | N/A CUSH 2 3/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 2.82 in | |
| 2080741 | N/A CUSH 2 1/2P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 2 1/2 in | N/A 3.32 in | |
| 2080719 | N/A CUSH 2 1/2T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 2.94 in | |
| 2080716 | N/A CUSH 2 1/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 2.57 in | |
| 2080720 | N/A CUSH 2 5/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 3.07 in | |
| 2080721 | N/A CUSH 2 7/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 3.32 in | |
| 2073369 | N/A CUSH 2-1/2P | N/A Pipe | N/A Carbon Steel | N/A 2 1/2 in | N/A 3.32 in | |
| 2073347 | N/A CUSH 2-1/2T | N/A Tube | N/A Carbon Steel | N/A | N/A 2.94 in | |
| 2073345 | N/A CUSH 2-1/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 2.57 in | |
| 2073346 | N/A CUSH 2-3/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 2.82 in | |
| 2073348 | N/A CUSH 2-5/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 3.07 in | |
| 2094973 | N/A CUSH 2-7/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 3.32 in | |
| 2073368 | N/A CUSH 2P | N/A Pipe | N/A Carbon Steel | N/A 2 in | N/A 2.82 in | |
| 2080740 | N/A CUSH 2P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 2 in | N/A 2.82 in | |
| 2073344 | N/A CUSH 2T | N/A Tube | N/A Carbon Steel | N/A | N/A 2.45 in | |
| 2080715 | N/A CUSH 2T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 2.45 in | |
| 2080743 | N/A CUSH 3 1/2P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 3-1/2 in | N/A 4.45 in | |
| 2080725 | N/A CUSH 3 1/2T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 3.95 in | |
| 2080723 | N/A CUSH 3 1/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 3.57 in | |
| 2080724 | N/A CUSH 3 5/16T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 3.96 in |