Cushion clamps are ideal for multiple line runs, while absorbing shock and vibration, reducing unwanted noise and preventing galvanic corrosion.

Cushion material withstands the effect of most oils, chemicals and industrial cleaning solvents at temperatures -40º to 275 ºF.
CushClamps
Unit of Measure
1 2 3 4 

Part Number

Model Code Description

Application

Materials

Pipe Size

Length

Core Products

2080732 N/A CUSH 6 1/8T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 6.57 in
2073374 N/A CUSH 6P N/A Pipe N/A Carbon Steel N/A 6 in N/A 7.07 in
2080746 N/A CUSH 6P A2 N/A Pipe N/A 304 Stainless Steel N/A 6 in N/A 7.07 in
2080731 N/A CUSH 6T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 6.57 in
2073335 N/A CUSH 7/8T N/A Tube N/A Carbon Steel N/A N/A 1.31 in
2080706 N/A CUSH 7/8T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 1.31 in
2702689 N/A CUSH NUT 1/4" ST UNC ZN N/A N/A Carbon Steel N/A N/A
2073325 N/A CUSH RAIL 1" X 4' N/A N/A Carbon Steel N/A N/A
2701588 N/A CUSH RAIL 13/16"X10' A2 N/A N/A 304 Stainless Steel N/A N/A
Unit of Measure
1 2 3 4