Holds free hanging hydraulic hoses, used in mobile and industrial environments, and prevents parallel running hoses from rubbing together.
Unit of Measure
1
Part Number |
Model Code Description |
Size |
Length |
Width |
Height |
Core Products |
|---|---|---|---|---|---|---|
| 2208368 | N/A HFC 1 9.5-9.5 PP | N/A 3/8 in | N/A 2.83 in72 mm | N/A 0.98 in25 mm | N/A 1.89 in30.2 mm | |
| 2210467 | N/A HFC 1 19-19 PP | N/A 3/4 in | N/A 2.83 in72 mm | N/A 0.98 in25 mm | N/A 1.89 in30.2 mm | |
| 2212160 | N/A HFC 2 24.5-24.5 PP | N/A 1 in | N/A 3.84 in97.6 mm | N/A 1.17 in29.9 mm | N/A 1.69 in43 mm | |
| 2212161 | N/A HFC 2 28.6 -28.6 PP | N/A 1 1/4 in | N/A 3.84 in97.6 mm | N/A 1.18 in29.10 mm | N/A 1.69 in43 mm |
Unit of Measure
1