The OF5HD Dual Staged Kidney loop systems are compact Stationary filtration systems with high efficiency elements in top ported filter housing for easy element changes. Supplement in-line filtration by systems filters when adequate fluid turnover cannot be maintained.
Unit of Measure
1
Part Number |
Model Code Description |
Seal Material |
Flow |
Designation |
Height |
Core Products |
|---|---|---|---|---|---|---|
| 2095886 | N/A OF5HD109AMBN03B7, Kidney Loop System | N/A Buna | N/A 7 gpm26 L/min | N/A Single | N/A 16.58 in421.1 mm | |
| 2092845 | N/A OF5HD109BN05BN05B14, Kidney Loop System | N/A Buna | N/A 14 gpm53 L/min | N/A Single | N/A 18.18 in461.7 mm | |
| 2097539 | N/A OF5HD109BN0BNZ03B14, Kidney Loop System | N/A Buna | N/A 14 gpm53 L/min | N/A Single | N/A 18.18 in461.7 mm | |
| 2099087 | N/A OF5HD118BN10BN03B07, Kidney Loop System | N/A Buna | N/A 7 gpm26 L/min | N/A Double | N/A 24.4 in620 mm | |
| 2096079 | N/A OF5HD118BN10BN03B14, Kidney Loop System | N/A Buna | N/A 14 gpm53 L/min | N/A Double | N/A 24.4 in620 mm | |
| 2202297 | N/A OF5HD118G10G05VG2820, Kidney Loop System | N/A Viton | N/A 7 gpm26 L/min | N/A Double | N/A 24.4 in620 mm | |
| 2206002 | N/A OF5HD127AMBN03V14, Kidney Loop System | N/A Viton | N/A 14 gpm53 L/min | N/A Single | N/A 33.8 in859 mm | |
| 2204474 | N/A OF5HD127AMBN10B07, Kidney Loop System | N/A Buna | N/A 7 gpm26 L/min | N/A Single | N/A 33.8 in859 mm | |
| 2096070 | N/A OF5HD127AMBN05B14, Kidney Loop System | N/A Buna | N/A 14 gpm53 L/min | N/A Single | N/A 33.8 in859 mm | |
| 2210523 | N/A OF5HD27G05AMG10BB14, Kidney Loop System | N/A Buna | N/A 14 gpm53 L/min | N/A Single | N/A 33.8 in859 mm | |
| 2206681 | N/A OF5HD127GXXGXXB14, Kidney Loop System | N/A Buna | N/A 14 gpm53 L/min | N/A Single | N/A 33.8 in859 mm | |
| 2203595 | N/A OF5HD127BN05BN03B07, Kidney Loop System | N/A Buna | N/A 7 gpm26 L/min | N/A Single | N/A 33.8 in859 mm | |
| 2206330 | N/A OF5HD27BN10BN03B14, Kidney Loop System | N/A Buna | N/A 14 gpm53 L/min | N/A Single | N/A 33.8 in859 mm | |
| 2205004 | N/A OF5HD127BN10BN05B07, Kidney Loop System | N/A Buna | N/A 7 gpm26 L/min | N/A Single | N/A 33.8 in859 mm | |
| 2211723 | N/A OF5HD127BN05BN03BB14, Kidney Loop System | N/A Buna | N/A 14 gpm53 L/min | N/A Single | N/A 33.8 in859 mm | |
| 2092816 | N/A OF5HD127BN10BN05V14, Kidney Loop System | N/A Viton | N/A 14 gpm53 L/min | N/A Single | N/A 33.8 in859 mm | |
| 2210809 | N/A OF5HD127BN10BN10B14, Kidney Loop System | N/A Buna | N/A 14 gpm53 L/min | N/A Single | N/A 33.8 in859 mm | |
| 2210545 | N/A OF5HD127BN20BN05B14, Kidney Loop System | N/A Buna | N/A 14 gpm53 L/min | N/A Single | N/A 33.8 in859 mm | |
| 2098053 | N/A OF5HD127BN25BN10B14, Kidney Loop System | N/A Viton | N/A 7 gpm26 L/min | N/A Single | N/A 33.8 in859 mm | |
| 2206847 | N/A OF5HD209AMBN10B14, Kidney Loop System | N/A Buna | N/A 7 gpm26 L/min | N/A Double | N/A 24.4 in620 mm | |
| 2200801 | N/A OF5HD209BN03BN03B14, Kidney Loop System | N/A Buna | N/A 14 gpm53 L/min | N/A Double | N/A 24.4 in620 mm |
Unit of Measure
1