The OF5HD Dual Staged Kidney loop systems are compact Stationary filtration systems with high efficiency elements in top ported filter housing for easy element changes. Supplement in-line filtration by systems filters when adequate fluid turnover cannot be maintained.
FilSys_StatKidLoopSys_OF5HD.jpg
Unit of Measure
1 

Part Number

Model Code Description

Seal Material

Flow

Designation

Height

Core Products

2095886 N/A OF5HD109AMBN03B7, Kidney Loop System N/A Buna N/A 7 gpm26 L/min N/A Single N/A 16.58 in421.1 mm
2092845 N/A OF5HD109BN05BN05B14, Kidney Loop System N/A Buna N/A 14 gpm53 L/min N/A Single N/A 18.18 in461.7 mm
2097539 N/A OF5HD109BN0BNZ03B14, Kidney Loop System N/A Buna N/A 14 gpm53 L/min N/A Single N/A 18.18 in461.7 mm
2099087 N/A OF5HD118BN10BN03B07, Kidney Loop System N/A Buna N/A 7 gpm26 L/min N/A Double N/A 24.4 in620 mm
2096079 N/A OF5HD118BN10BN03B14, Kidney Loop System N/A Buna N/A 14 gpm53 L/min N/A Double N/A 24.4 in620 mm
2202297 N/A OF5HD118G10G05VG2820, Kidney Loop System N/A Viton N/A 7 gpm26 L/min N/A Double N/A 24.4 in620 mm
2206002 N/A OF5HD127AMBN03V14, Kidney Loop System N/A Viton N/A 14 gpm53 L/min N/A Single N/A 33.8 in859 mm
2204474 N/A OF5HD127AMBN10B07, Kidney Loop System N/A Buna N/A 7 gpm26 L/min N/A Single N/A 33.8 in859 mm
2096070 N/A OF5HD127AMBN05B14, Kidney Loop System N/A Buna N/A 14 gpm53 L/min N/A Single N/A 33.8 in859 mm
2210523 N/A OF5HD27G05AMG10BB14, Kidney Loop System N/A Buna N/A 14 gpm53 L/min N/A Single N/A 33.8 in859 mm
2206681 N/A OF5HD127GXXGXXB14, Kidney Loop System N/A Buna N/A 14 gpm53 L/min N/A Single N/A 33.8 in859 mm
2203595 N/A OF5HD127BN05BN03B07, Kidney Loop System N/A Buna N/A 7 gpm26 L/min N/A Single N/A 33.8 in859 mm
2206330 N/A OF5HD27BN10BN03B14, Kidney Loop System N/A Buna N/A 14 gpm53 L/min N/A Single N/A 33.8 in859 mm
2205004 N/A OF5HD127BN10BN05B07, Kidney Loop System N/A Buna N/A 7 gpm26 L/min N/A Single N/A 33.8 in859 mm
2211723 N/A OF5HD127BN05BN03BB14, Kidney Loop System N/A Buna N/A 14 gpm53 L/min N/A Single N/A 33.8 in859 mm
2092816 N/A OF5HD127BN10BN05V14, Kidney Loop System N/A Viton N/A 14 gpm53 L/min N/A Single N/A 33.8 in859 mm
2210809 N/A OF5HD127BN10BN10B14, Kidney Loop System N/A Buna N/A 14 gpm53 L/min N/A Single N/A 33.8 in859 mm
2210545 N/A OF5HD127BN20BN05B14, Kidney Loop System N/A Buna N/A 14 gpm53 L/min N/A Single N/A 33.8 in859 mm
2098053 N/A OF5HD127BN25BN10B14, Kidney Loop System N/A Viton N/A 7 gpm26 L/min N/A Single N/A 33.8 in859 mm
2206847 N/A OF5HD209AMBN10B14, Kidney Loop System N/A Buna N/A 7 gpm26 L/min N/A Double N/A 24.4 in620 mm
2200801 N/A OF5HD209BN03BN03B14, Kidney Loop System N/A Buna N/A 14 gpm53 L/min N/A Double N/A 24.4 in620 mm
Unit of Measure
1