Air operated Compact Stationary filtration systems with high efficiency elements in top ported filter housing for easy element changes. Supplement in-line filtration by systems filters when adequate fluid turnover cannot be maintained.

FilSys_StatKidLoopSys_OFAD.jpg
Unit of Measure
1 

Part Number

Model Code Description

Configuration

Flow

Filter Rating

Height

Core Products

2094306 N/A OFAD127BN05BN03V14, Air Operated Kidney Loop N/A 1 Suction/1 Return N/A 7 gpm26 L/min N/A 5 µm N/A 16.6 in422 mm
2092817 N/A OFAD127BN10BN05B14, Air Operated Kidney Loop N/A 1 Suction/1 Return N/A 7 gpm26 L/min N/A 5 µm N/A 24.4 in620 mm
2204413 N/A OFAD209AMBN05B07, Air Operated Kidney Loop N/A 1 Suction/1 Return N/A 14 gpm53 L/min N/A 5 µm N/A 24.4 in620 mm
2097746 N/A OFAD209BN10BN10B14, Air Operated Kidney Loop N/A 1 Suction/1 Return N/A 14 gpm53 L/min N/A 5 µm N/A 24.4 in620 mm
Unit of Measure
1