HTMS_Strainers
Unit of Measure
1 2 

Part Number

Model Code Description

Options

End Type

End Size

Nominal Flow Ratings

Core Products

2078481 N/A HTMS NPTM 2 100 RV3 N/A 3 psi Bypass Valve N/A NPTM N/A 2 in. N/A 50 gpm
2078472 N/A HTMS SAE 16 100 N/A Standard (No Bypass) N/A SAE N/A 1-5/16 in.-12 N/A 9 gpm
2078476 N/A HTMS SAE 16 100 RV3 N/A 3 psi Bypass Valve N/A SAE N/A 1-5/16 in.-12 N/A 9 gpm
2078473 N/A HTMS SAE 20 100 N/A Standard (No Bypass) N/A SAE N/A 1-5/8 in.-12 N/A 14 gpm
2078477 N/A HTMS SAE 20 100 RV3 N/A 3 psi Bypass Valve N/A SAE N/A 1-5/8 in.-12 N/A 14 gpm
2078474 N/A HTMS SAE 24 100 N/A Standard (No Bypass) N/A SAE N/A 1-7/8 in.-12 N/A 21 gpm
2078478 N/A HTMS SAE 24 100 RV3 N/A 3 psi Bypass Valve N/A SAE N/A 1-7/8 in.-12 N/A 21 gpm
2078475 N/A HTMS SAE 32 100 N/A Standard (No Bypass) N/A SAE N/A 2-1/2 in.-12 N/A 39 gpm
2078479 N/A HTMS SAE 32 100 RV3 N/A 3 psi Bypass Valve N/A SAE N/A 2-1/2 in.-12 N/A 39 gpm
2097791 N/A HTMS SAE-12/SAE-20 100 N/A Standard (No Bypass) N/A SAE N/A 1-1/16 in.-12 N/A 5 gpm
2094976 N/A HTMS SAE-12/SAE-20 100 RV3 N/A 3 psi Bypass Valve N/A SAE N/A 1-1/16 in.-12 N/A 5 gpm
2095882 N/A HTMS SAE-16/SAE-24 100 N/A Standard (No Bypass) N/A SAE N/A 1-5/16 in.-12 N/A 7 gpm
2204656 N/A HTMS SAE-20/SAE-20 100 N/A Standard (No Bypass) N/A SAE N/A 1-5/8 in.-12 N/A 14 gpm
Unit of Measure
1 2