
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The electronic temperature switch ETS 1700 is used mainly together with the temperature probe TFP 100, which was specially developed for tank mounting.
The 4-digit display can indicate the actual temperature, one of the switch points or the maximum temperature value.
The maximum temperature indicates the highest temperature which has occurred since the unit was switched on or was last reset.
The four switching outputs can be used to control heating and cooling processes in hydraulic systems, for example. Four switch and switch-back points which are independent of each other can be adjusted very simply via the key pad.
For integration into monitoring systems (e.g. with PLC), an analogue output (4 .. 20 mA or 0 .. 10 V) is also available.
The 4-digit display can indicate the actual temperature, one of the switch points or the maximum temperature value.
The maximum temperature indicates the highest temperature which has occurred since the unit was switched on or was last reset.
The four switching outputs can be used to control heating and cooling processes in hydraulic systems, for example. Four switch and switch-back points which are independent of each other can be adjusted very simply via the key pad.
For integration into monitoring systems (e.g. with PLC), an analogue output (4 .. 20 mA or 0 .. 10 V) is also available.
Unit of Measure
1
Part Number |
Model Code Description |
Connection Type |
Switch Type |
Output Signal |
Electrical Connection |
Sensing Temperature [Min] |
Sensing Temperature [Max] |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 906628 | N/A ETS 1701-100-000 | N/A Male connector 5 pole Binder series 423/723 for separate temperature probe | N/A 4 relays with change-over contacts in 2 groups (common supply of each group connected) | N/A 4-20 mA or 0-10V, selectable | N/A Plug-in terminal block, 14 pole | N/A 0 ºC | N/A 100 ºC | |
| 907072 | N/A ETS 1702-100-000 | N/A Male connector 5 pole Binder series 423/723 for separate temperature probe | N/A 4 relays with change-over contacts in 2 groups (common supply of each group connected) | N/A 4-20 mA or 0-10V, selectable | N/A Plug-in terminal block, 14 pole | N/A 0 ºC | N/A 100 ºC |
Unit of Measure
1