
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The ETS 3200 is a compact electronic temperature switch with digital display.
With its integrated temperature probe, the ETS 3200 is particularly suitable for direct tank installation and is available in various lengths.
Different output models with one or two switching outputs, optionally with an additional analog output signal, offer a variety of application possibilities.
The switching points and the associated hysteresis can be adjusted very quickly and easily using the keypad.
With its integrated temperature probe, the ETS 3200 is particularly suitable for direct tank installation and is available in various lengths.
Different output models with one or two switching outputs, optionally with an additional analog output signal, offer a variety of application possibilities.
The switching points and the associated hysteresis can be adjusted very quickly and easily using the keypad.
Unit of Measure
1
Part Number |
Model Code Description |
Measuring Range |
Input Probe Length |
Input Mechanical Connection Type |
Switch Outputs Type |
Electrical Connection |
Core Products |
|---|---|---|---|---|---|---|---|
| 909617 | N/A ETS 3226-2-018-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 0.71 in18 mm | N/A G1/2 A DIN 3852, Male | N/A PNP Transistor Switching Output | N/A Male M12x1, 4 Pole | |
| 909618 | N/A ETS 3226-2-100-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 3.93 in100 mm | N/A G1/2 A DIN 3852, Male | N/A PNP Transistor Switching Output | N/A Male M12x1, 4 Pole | |
| 909619 | N/A ETS 3226-2-250-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 9.84 in250 mm | N/A G1/2 A DIN 3852, Male | N/A PNP Transistor Switching Output | N/A Male M12x1, 4 Pole | |
| 909620 | N/A ETS 3226-2-350-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 13.77 in350 mm | N/A G1/2 A DIN 3852, Male | N/A PNP Transistor Switching Output | N/A Male M12x1, 4 Pole | |
| 909624 | N/A ETS 3226-3-018-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 0.71 in18 mm | N/A G1/2 A DIN 3852, Male | N/A PNP Transistor Switching Output | N/A Male M12x1, 4 Pole | |
| 909525 | N/A ETS 3226-3-100-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 3.93 in100 mm | N/A G1/2 A DIN 3852, Male | N/A PNP Transistor Switching Output | N/A Male M12x1, 4 Pole | |
| 922062 | N/A ETS 3226-3-100-400 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 3.93 in100 mm | N/A G1/2 A DIN 3852, Male | N/A PNP Transistor Switching Output | N/A Male M12x1, 4 Pole | |
| 909625 | N/A ETS 3226-3-250-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 9.84 in250 mm | N/A G1/2 A DIN 3852, Male | N/A PNP Transistor Switching Output | N/A Male M12x1, 4 Pole | |
| 909626 | N/A ETS 3226-3-350-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 13.77 in350 mm | N/A G1/2 A DIN 3852, Male | N/A PNP Transistor Switching Output | N/A Male M12x1, 4 Pole | |
| 909095 | N/A ETS 3228-5-018-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 0.71 in18 mm | N/A G1/2 A DIN 3852, Male | N/A PNP Transistor Switching Output | N/A Male M12x1, 5 Pole | |
| 909621 | N/A ETS 3228-5-100-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 3.93 in100 mm | N/A G1/2 A DIN 3852, Male | N/A PNP Transistor Switching Output | N/A Male M12x1, 5 Pole | |
| 924917 | N/A ETS 3228-5-100-400 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 3.93 in100 mm | N/A G1/2 A DIN 3852, Male | N/A PNP Transistor Switching Output | N/A Male M12x1, 5 Pole | |
| 909622 | N/A ETS 3228-5-250-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 9.84 in250 mm | N/A G1/2 A DIN 3852, Male | N/A PNP Transistor Switching Output | N/A Male M12x1, 5 Pole | |
| 909623 | N/A ETS 3228-5-350-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 13.77 in350 mm | N/A G1/2 A DIN 3852, Male | N/A PNP Transistor Switching Output | N/A Male M12x1, 5 Pole |
Unit of Measure
1