
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The ETS 3800 is a compact electronic temperature switch with a 4-digit display.
The version for a separate temperature probe has a measuring range of -22..+302 ºF and is used primarily with the TFP 100 temperature probe which was specially developed for tank installation.
It is also possible, however, to evaluate commonly-available PT 100 temperature probes.
Different output versions with one or two switching outputs, and with the possible option of an additional analog output signal, offer a variety of application possibilities.
The switching points and the associated hysteresis can be adjusted very quickly and easily using the keypad.
The version for a separate temperature probe has a measuring range of -22..+302 ºF and is used primarily with the TFP 100 temperature probe which was specially developed for tank installation.
It is also possible, however, to evaluate commonly-available PT 100 temperature probes.
Different output versions with one or two switching outputs, and with the possible option of an additional analog output signal, offer a variety of application possibilities.
The switching points and the associated hysteresis can be adjusted very quickly and easily using the keypad.
Unit of Measure
1
Part Number |
Model Code Description |
Measuring Range |
Input Mechanical Connection Type |
Electrical Connection |
Switching Outputs |
Core Products |
|---|---|---|---|---|---|---|
| 909793 | N/A ETS 3866-2-000-000 | N/A -30 to 150 ºC-22 to 302 ºF | N/A M12 Female Cable Connection | N/A Male M12x1, 4 Pole | N/A 2 Switching Outputs | |
| 909794 | N/A ETS 3866-3-000-000 | N/A -30 to 150 ºC-22 to 302 ºF | N/A M12 Female Cable Connection | N/A Male M12x1, 4 Pole | N/A 1 Switching Output And 1 Analog Output | |
| 909096 | N/A ETS 3868-5-000-000 | N/A -30 to 150 ºC-22 to 302 ºF | N/A M12 Female Cable Connection | N/A Male M12x1, 5 Pole | N/A 2 Switching Outputs And 1 Analog Output | |
| 926163 | N/A ETS 3868-5-000-400 | N/A -30 to 150 ºC-22 to 302 ºF | N/A M12 Female Cable Connection | N/A Male M12x1, 5 Pole | N/A 2 Switching Outputs And 1 Analog Output |
Unit of Measure
1