
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The TFP 100 temperature probe was developed primarily for tank installation. The PT 100 precision resistor in 4-conductor design can be connected directly to HYDAC temperature switches ETS 3800, ETS 380 and ETS 1700.
The standardized electrical connection also means that other evaluation or control systems (e.g. PLC) can easily be connected.
For adaptation to different applications and fluids, a nickel-plated brass installation sleeve which is pressure-resistant up to 10 bar is available as an accessory.
The standardized electrical connection also means that other evaluation or control systems (e.g. PLC) can easily be connected.
For adaptation to different applications and fluids, a nickel-plated brass installation sleeve which is pressure-resistant up to 10 bar is available as an accessory.
Unit of Measure
1
Part Number |
Model Code Description |
Connection Type |
Electrical Connection |
Sensing Temperature [Min] |
Sensing Temperature [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 921330 | N/A TFP 106-000 | N/A | N/A Male, M12 4 pole (mating connector not supplied) | N/A -40 ºC-40 ºF | N/A 125 ºC257 ºF | |
| 904696 | N/A TFP 104-000 | N/A | N/A Male, Binder series 714 M18 4 pole (mating connector supplied) | N/A -40 ºC-40 ºF | N/A 125 ºC257 ºF | |
| 906170 | N/A TFP 100 Sleeve Safety | N/A G1/2 A ISO 1179-2, Male | N/A | N/A -40 ºC-40 ºF | N/A 125 ºC257 ºF |
Unit of Measure
1