
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The electronic temperature transmitter ETS 4100-H with HSI sensor recognition has been specially developed for use in conjunction with HYDAC measuring instruments HMG 500, HMG 510, HMG 3000, HMG 3010 and CMU 1000.
The ETS 4100-HC have been designed for the HMG 4000 using a CAN-based output called HCSI (HYDAC CAN Sensor Interface)
Like all temperature transmitters of the ETS 4000 series, these feature a robust design and excellent EMC properties. The temperature sensor is designed to measure temperatures in the range of -25 °C .. +100 °C
The ETS 4100-HC have been designed for the HMG 4000 using a CAN-based output called HCSI (HYDAC CAN Sensor Interface)
Like all temperature transmitters of the ETS 4000 series, these feature a robust design and excellent EMC properties. The temperature sensor is designed to measure temperatures in the range of -25 °C .. +100 °C
Unit of Measure
1
Part Number |
Model Code Description |
Input Mechanical Connection Type |
Output Signal |
Electrical Connection |
Sensing Temperature [Min] |
Sensing Temperature [Max] |
Input Probe Length |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 923398 | N/A ETS 4148-H-006-000 | N/A G1/4 A ISO 1179-2 (Male) |
N/A
HSI (HYDAC Sensor Interface) Automatic sensor recognition |
N/A M12x1, 5 pole | N/A -25 ºC | N/A 100 ºC | N/A 6 mm | |
| 2212290 | N/A ETS 4148-H-006-000 W/ CAL CERT | N/A G1/4 A ISO 1179-2 (Male) |
N/A
HSI (HYDAC Sensor Interface) Automatic sensor recognition |
N/A M12x1, 5 pole | N/A -25 ºC | N/A 100 ºC | N/A 6 mm | |
| 920662 | N/A ETS 4578-H-000 | N/A 9/16-18 UNF 2A (SAE-6 male) |
N/A
HSI (HYDAC Sensor Interface) Automatic sensor recognition |
N/A M12x1, 5 pole | N/A -25 ºC | N/A 100 ºC | N/A 6 mm | |
| 2215935 | N/A ETS 4578-H-000 W/ CAL CERT | N/A 9/16-18 UNF 2A (SAE-6 male) |
N/A
HSI (HYDAC Sensor Interface) Automatic sensor recognition |
N/A M12x1, 5 pole | N/A -25 ºC | N/A 100 ºC | N/A 6 mm | |
| 925302 | N/A ETS 4148-HC-006-000 | N/A G1/4 A ISO 1179-2 (Male) |
N/A
HCSI (HYDAC CAN Sensor Interface) Automatic sensor recognition |
N/A M12x1, 5 pole | N/A -25 ºC | N/A 100 ºC | N/A 6 mm |
Unit of Measure
1