
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The ETS 4100 is a robust electronic temperature transmitter which is particularly suited to measuring temperature in hydraulic applications in industry.
The temperature sensor, based on a PT 1000 and corresponding evaluation electronics, is capable of measuring temperatures in the range -13 ºF to +212 ºF.
The sensor has analog output signals of 4 .. 20 mA and 0 ..10 V available as standard for integration into modern control systems. The pressure resistance up to 8700 psi and excellent EMC characteristics make the ETS 4100 ideal for use in harsh conditions.
The temperature sensor, based on a PT 1000 and corresponding evaluation electronics, is capable of measuring temperatures in the range -13 ºF to +212 ºF.
The sensor has analog output signals of 4 .. 20 mA and 0 ..10 V available as standard for integration into modern control systems. The pressure resistance up to 8700 psi and excellent EMC characteristics make the ETS 4100 ideal for use in harsh conditions.
Unit of Measure
1
Part Number |
Model Code Description |
Sensing Temperature [Max] |
Input Probe Length |
Connection Type |
Output Signal |
Electrical Connection |
Core Products |
|---|---|---|---|---|---|---|---|
| 903381 | N/A ETS 4144-A-006-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 6 mm | N/A G1/4 A DIN 3852 (Male) | N/A 4 to 20 |
N/A
Male, 4 pole Binder series 714 M18 (Connector not supplied) |
|
| 924505 | N/A ETS 4144-A-100-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 100 mm | N/A G1/4 A DIN 3852 (Male) | N/A 4 to 20 |
N/A
Male, 4 pole Binder series 714 M18 (Connector not supplied) |
|
| 904522 | N/A ETS 4144-B-006-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 6 mm | N/A G1/4 A DIN 3852 (Male) | N/A 0 to 10 |
N/A
Male, 4 pole Binder series 714 M18 (Connector not supplied) |
|
| 909119 | N/A ETS 4146-A-006-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 6 mm | N/A G1/4 A DIN 3852 (Male) | N/A 4 to 20 |
N/A
Male M12x1, 4 pole (Connector not supplied) |
|
| 923732 | N/A ETS 4146-A-050-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 50 mm | N/A G1/4 A DIN 3852 (Male) | N/A 4 to 20 |
N/A
Male M12x1, 4 pole (Connector not supplied) |
|
| 923605 | N/A ETS 4146-A-100-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 100 mm | N/A G1/4 A DIN 3852 (Male) | N/A 4 to 20 |
N/A
Male M12x1, 4 pole (Connector not supplied) |
|
| 924609 | N/A ETS 4146-A-350-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 350 mm | N/A G1/4 A DIN 3852 (Male) | N/A 4 to 20 |
N/A
Male M12x1, 4 pole (Connector not supplied) |
|
| 908335 | N/A ETS 4146-B-006-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 6 mm | N/A G1/4 A DIN 3852 (Male) | N/A 0 to 10 |
N/A
Male M12x1, 4 pole (Connector not supplied) |
|
| 924225 | N/A ETS 4146-B-050-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 50 mm | N/A G1/4 A DIN 3852 (Male) | N/A 0 to 10 |
N/A
Male M12x1, 4 pole (Connector not supplied) |
|
| 923457 | N/A ETS 4545-A-100-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 100 mm | N/A G1/4 A DIN 3852 (Male) | N/A 4 to 20 | N/A Male, 3 pole + PE, EN 175301-803 (DIN 43650) (connector supplied) | |
| 923461 | N/A ETS 4546-A-050-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 50 mm | N/A G1/4 A DIN 3852 (Male) | N/A 4 to 20 | N/A Male M12x1, 4 pole (Connector not supplied) |
Unit of Measure
1