
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The ETS 7200 is an electronic temperature transmitter which, because of its compact design, is particularly suited to measuring temperature in hydraulic applications in the industrial and mobile sectors. Based on a silicon semiconductor device and corresponding evaluation electronics, the temperature sensor is designed to measure temperatures in the range -13 ºF..+212 ºF.
The sensor has various analog output signals as standard, e.g. 4 .. 20 mA or 0 ... 10 V to enable integration into modern control systems through an M12 x 1 connector.
The pressure resistance up to 8700 psi and excellent EMC characteristics make the ETS 7200 ideal for use in harsh conditions.
The sensor has various analog output signals as standard, e.g. 4 .. 20 mA or 0 ... 10 V to enable integration into modern control systems through an M12 x 1 connector.
The pressure resistance up to 8700 psi and excellent EMC characteristics make the ETS 7200 ideal for use in harsh conditions.
Unit of Measure
1
Part Number |
Model Code Description |
Sensing Temperature [Max] |
Input Probe Length |
Connection Type |
Output Signal |
Electrical Connection |
Core Products |
|---|---|---|---|---|---|---|---|
| 908973 | N/A ETS 7246-A-002 | N/A -40 to 100 ºC-40 to 212 ºF | N/A 10 mm | N/A G1/4 A DIN 3852 (Male) | N/A 4 to 20 | N/A Male M12x1, 4 pole (Connector not supplied) | |
| 908120 | N/A ETS 7246-A-010-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 10 mm | N/A G1/4 A DIN 3852 (Male) | N/A 4 to 20 | N/A Male M12x1, 4 pole (Connector not supplied) | |
| 921148 | N/A ETS 7246-B-010-000 | N/A -25 to 100 ºC-13 to 212 ºF | N/A 10 mm | N/A G1/4 A DIN 3852 (Male) | N/A 0 to 10 | N/A Male M12x1, 4 pole (Connector not supplied) |
Unit of Measure
1