
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HTT 8000 series of temperature transmitters was specifically developed for OEM applications e.g. in mobile applications. It is based on a silicon semiconductor device with corresponding evaluation electronics. All parts in contact with fluid are in stainless steel, and are welded together.
For integration into modern controls, standard analogue output signals are available, e.g. 4 .. 20 mA, 0 .. 5 V, 1 .. 6 V or 0 .. 10 V. Ratiometric output signals are also available. For the electrical connection, various built-in connection plugs are available.
The pressure resistance up to 600 bar and excellent EMC characteristics make the HTT 8000 ideal for use in harsh conditions.
For integration into modern controls, standard analogue output signals are available, e.g. 4 .. 20 mA, 0 .. 5 V, 1 .. 6 V or 0 .. 10 V. Ratiometric output signals are also available. For the electrical connection, various built-in connection plugs are available.
The pressure resistance up to 600 bar and excellent EMC characteristics make the HTT 8000 ideal for use in harsh conditions.
Unit of Measure
1
Part Number |
Model Code Description |
Connection Size |
Output Signal |
Electrical Connection |
Sensing Temperature [Min] |
Sensing Temperature [Max] |
Core Products |
|---|---|---|---|---|---|---|---|
| 923567 | N/A HTT 828K-A-012-011 | N/A 1/4-18 NPT, Male | N/A 4 to 20 mA | N/A Deutsch DT04-3P | N/A 0 ºC32 ºF | N/A 125 ºC257 ºF | |
| 928463 | N/A HTT 8276-A-0025-035 | N/A SAE-6, Male (9/16-18 UNF 2A) | N/A 4 to 20 mA | N/A M12, 4 Pole | N/A -40 ºC-40 ºF | N/A 125 ºC257 ºF |
Unit of Measure
1