
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Part Number |
Type |
Model Code Description |
Thread G Size |
Thread G Type |
Pmax |
Core Products |
|---|---|---|---|---|---|---|
| 6007030 | N/A Test Points | N/A TESTPOINT 1620 (9/16-18 UNF) MC/FPM | N/A 9/16-18 | N/A UNF | N/A 630 bar9000 psi | |
| 2201713 | N/A Test Points | N/A TESTPOINT 1620 (9/16-18 UNF) MC/FPM-LT | N/A 9/16-18 | N/A UNF | N/A 630 bar9000 psi | |
| 6003737 | N/A Test Points | N/A TESTPOINT 1620 (9/16-18 UNF) MC/NBR | N/A 9/16-18 | N/A UNF | N/A 630 bar9000 psi | |
| 2099287 | N/A Test Points | N/A TESTPOINT 1620 (9/16-18 UNF) MC/SS/FPM | N/A 9/16-18 | N/A UNF | N/A 630 bar9000 psi | |
| 606304 | N/A Test Points | N/A TESTPOINT 1620 (G 1/4) MC/FPM | N/A G 1/4 | N/A ISO 228 | N/A 630 bar9000 psi | |
| 680107 | N/A Test Points | N/A TESTPOINT 1620 (G 1/4) MC/NBR | N/A G 1/4 | N/A ISO 228 | N/A 630 bar9000 psi | |
| 2701623 | N/A Test Points | N/A TESTPOINT 1620 (G 1/4) MC/SS/FPM/AV | N/A G 1/4 | N/A ISO 228 | N/A 630 bar9000 psi | |
| 2702963 | N/A Test Points | N/A TESTPOINT 1620 (G 1/4) MC/SS/NBR/AV | N/A G 1/4 | N/A ISO 228 | N/A 630 bar9000 psi | |
| 689901 | N/A Test Points | N/A TESTPOINT 1620 (G 1/8) MC/NBR | N/A G 1/8 | N/A ISO 228 | N/A 400 bar5800 psi | |
| 6003733 | N/A Test Points | N/A TESTPOINT 1620 (G 3/8) MC/NBR | N/A G 3/8 | N/A ISO 228 | N/A 630 bar9000 psi | |
| 2094974 | N/A Test Points | N/A TESTPOINT 1620 (ISO7/1-R1/4) MC/FPM | N/A R1/4 | N/A ISO 7/I | N/A 630 bar9000 psi | |
| 6003739 | N/A Test Points | N/A TESTPOINT 1620 (ISO7/1-R1/4) MC/NBR | N/A R1/4 | N/A ISO 7/I | N/A 630 bar9000 psi | |
| 6003738 | N/A Test Points | N/A TESTPOINT 1620 (ISO7/1-R1/8) MC/NBR | N/A R1/8 | N/A ISO 7/I | N/A 400 bar5800 psi | |
| 629237 | N/A Test Points | N/A TESTPOINT 1620 (M10 X 1) MC/NBR | N/A M10 X 1 | N/A Metric | N/A 250 bar3600 psi | |
| 6003740 | N/A Test Points | N/A TESTPOINT 1620 (M10 X 1-ISO6149) MC/NBR | N/A M10 X 1 | N/A ISO 6149 | N/A 630 bar9000 psi | |
| 632615 | N/A Test Points | N/A TESTPOINT 1620 (M12 X 1.5) MC/NBR | N/A M12 X 1.5 | N/A Metric | N/A 630 bar9000 psi | |
| 632248 | N/A Test Points | N/A TESTPOINT 1620 (M14 X 1.5-DIN3852)MC/NBR | N/A M14 X 1.5 | N/A DIN 3852 | N/A 630 bar9000 psi | |
| 6003742 | N/A Test Points | N/A TESTPOINT 1620 (M14 X 1.5-ISO6149)MC/NBR | N/A M14 X 1.5 | N/A ISO 6149 | N/A 630 bar9000 psi | |
| 6003732 | N/A Test Points | N/A TESTPOINT 1620 (M16 X 1.5) MC/NBR | N/A M16 X 1.5 | N/A Metric | N/A 630 bar9000 psi | |
| 6003731 | N/A Test Points | N/A TESTPOINT 1620 (M8 X 1) MC/NBR | N/A M8 X 1 | N/A Metric | N/A 250 bar3600 psi | |
| 6003723 | N/A Micro Bore Flexible Hoses | N/A TEST HOSE 1620 8" | N/A | N/A | N/A 630 bar9000 psi | |
| 6003724 | N/A Micro Bore Flexible Hoses | N/A TEST HOSE 1620 12" | N/A | N/A | N/A 630 bar9000 psi | |
| 632633 | N/A Micro Bore Flexible Hoses | N/A TEST HOSE 1620 16" | N/A | N/A | N/A 630 bar9000 psi | |
| 6003725 | N/A Micro Bore Flexible Hoses | N/A TEST HOSE 1620 20" | N/A | N/A | N/A 630 bar9000 psi | |
| 6003726 | N/A Micro Bore Flexible Hoses | N/A TEST HOSE 1620 25" | N/A | N/A | N/A 630 bar9000 psi |