DR Pressure Reducing/Relieving, Direct Acting, Spool Type
Cartridge Valves-Press Reducing/Relieving
Part Number |
Model Code Description |
Seals |
Adjustment Range |
Nominal Flow |
Valve Operator |
Core Products |
|---|---|---|---|---|---|---|
| 2593221 | Model Code Description N/A DR08-01-AB3-N-220V | Seals N/A Buna-N | Adjustment Range N/A 45 to 152 bar653 to 2200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2593058 | Model Code Description N/A DR08-01-AB3-N-300V | Seals N/A Buna-N | Adjustment Range N/A 74 to 210 bar1073 to 3000 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 3038512 | Model Code Description N/A DR08-01-AS6-N-050H | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Knurled Hand Knob | Core Products |
| 2595839 | Model Code Description N/A DR08-01-AS6-N-050K | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head with Cover Cap | Core Products |
| 3029122 | Model Code Description N/A DR08-01-AS6-N-050V | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2596750 | Model Code Description N/A DR08-01-AS6-N-120V | Seals N/A Buna-N | Adjustment Range N/A 25 to 83 bar363 to 1200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2595749 | Model Code Description N/A DR08-01-AS6-N-120V065 | Seals N/A Buna-N | Adjustment Range N/A 25 to 83 bar363 to 1200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 3046912 | Model Code Description N/A DR08-01-AS6-N-220H | Seals N/A Buna-N | Adjustment Range N/A 45 to 152 bar653 to 2200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Knurled Hand Knob | Core Products |
| 2598759 | Model Code Description N/A DR08-01-AS6-N-220K | Seals N/A Buna-N | Adjustment Range N/A 45 to 152 bar653 to 2200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head with Cover Cap | Core Products |
| 3029134 | Model Code Description N/A DR08-01-AS6-N-220V | Seals N/A Buna-N | Adjustment Range N/A 45 to 152 bar653 to 2200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 3038513 | Model Code Description N/A DR08-01-AS6-N-300H | Seals N/A Buna-N | Adjustment Range N/A 74 to 210 bar1073 to 3000 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Knurled Hand Knob | Core Products |
| 2594369 | Model Code Description N/A DR08-01-AS6-N-300K100 | Seals N/A Buna-N | Adjustment Range N/A 74 to 210 bar1073 to 3000 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head with Cover Cap | Core Products |
| 3029135 | Model Code Description N/A DR08-01-AS6-V-050V | Seals N/A Viton® | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2597755 | Model Code Description N/A DR08-01-AS6-V-120V065 | Seals N/A Viton® | Adjustment Range N/A 25 to 83 bar363 to 1200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2592117 | Model Code Description N/A DR08-01-AS6-V-220H | Seals N/A Viton® | Adjustment Range N/A 45 to 152 bar653 to 2200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Knurled Hand Knob | Core Products |
| 2594831 | Model Code Description N/A DR08-01-C-AS6-V-050V | Seals N/A Viton® | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2592871 | Model Code Description N/A DR08-01-C-N-050F005 | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Factory Pre-Set / Non-Adjustable | Core Products |
| 2592872 | Model Code Description N/A DR08-01-C-N-050F040 | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Factory Pre-Set / Non-Adjustable | Core Products |
| 2594942 | Model Code Description N/A DR08-01-C-N-050F050 | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Factory Pre-Set / Non-Adjustable | Core Products |
| 2593197 | Model Code Description N/A DR08-01-C-N-050F060 | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Factory Pre-Set / Non-Adjustable | Core Products |
| 3038510 | Model Code Description N/A DR08-01-C-N-050H | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Knurled Hand Knob | Core Products |
| 2595726 | Model Code Description N/A DR08-01-C-N-050K | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head with Cover Cap | Core Products |
| 560452 | Model Code Description N/A DR08-01-C-N-050V QS | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2599369 | Model Code Description N/A DR08-01-C-N-050V005 | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2598053 | Model Code Description N/A DR08-01-C-N-050V017 | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |